1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SUS Parallel Small Magnetic Catch Center York_MC-YN005 (Part Number)

CAP/CATCH

SUS Parallel Small Magnetic Catch Center York_MC-YN005
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for keeping the door closed. Its small size make it ideal for saving space.

 
Part Number
MC-YN005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 125.00

CAP/CATCH 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 29.4
Length(mm) 39 Width(mm) 11 Mounting Method Imposition Type
Installation Hole Dia.(mm) 4.2 Magnet Square Mounting Surface A Strike Plate No
Operating Environment Standard Main Body Material Stainless Steel (SUS430) Main Body Finishing Foundation
Magnet Material Ferrite Magnet finish Foundation Height(mm) 7

Please check the type/dimensions/specifications of the part MC-YN005 in the SUS Parallel Small Magnetic Catch Center York_MC-YN005 series.