(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.
F10T valve specifications - F3 - PS
F10T valve specifications - F4 - PS
F10T0 - F□ - PS
Single solenoid status
Double solenoid status
Example: External appearance with ø6 (6 mm in diameter) tubes connected
Example: External appearance with ø4 (4 mm in diameter) tubes connected
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pilot Air Supply | Other specifications | Operation Mode | Wiring Type | 2 Position· Single Solenoid Specifications | Voltage | Manual Mechanism | Back-Pressure Check Valve | Independent Air Supply / Exhaust Specifications, Stop Valve | Split | IP Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,763.24 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Unit for manifold mounted | Manifold base | Oil-Free / Low-Current | Double | 2-position exhaust | Self-holding | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PS | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,309.71 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,424.60 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,309.71 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,309.71 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,456.23 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PP | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,424.60 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,309.71 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,036.67 | SINGLE SOLENOID VALVE | 1 Piece(s) | 12 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 50 | Subbase Plumbing | 0.27 | - | - | - | - | PS | - | - | - | - | - | - | - | ||
฿ 2,805.10 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rc | 1/8 | 20 to 40 | Direct piping | 0.27 | - | Internal | A type with subbase | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,213.43 | STANDARD TYPE VALVE | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,684.62 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port with reducing size dual-purpose fitting with block / Input port with female thread block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,799.36 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port with reducing size dual-purpose fitting with block / Input port with female thread block | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,684.62 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port with reducing size dual-purpose fitting with block / Input port with female thread block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,497.17 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | Output port with female thread block / Input port with female thread block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,612.06 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block / Input port with female thread block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,457.32 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,575.78 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PL3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,460.88 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,460.88 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,608.96 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PP | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,575.78 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,460.88 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,427.70 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,424.60 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,421.04 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,421.04 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,596.65 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | 3-port normal time (NO,) Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,500.26 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,612.06 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | PL3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,497.17 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,495.62 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,612.06 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,497.17 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,460.88 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,458.71 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,460.88 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,535.62 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,856.39 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PL3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,539.50 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,539.50 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,654.39 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,539.50 ฿ 1,401.04 | KOGANEI STANDARD TYPE VALVE | 1 Piece(s) | Same day | 10 | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,242.50 | SINGLE SOLENOID VALVE | 1 Piece(s) | 13 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 50 | Direct piping | 0.27 | Ø4/Ø6 | - | - | - | PS | - | - | - | - | - | - | - | ||
฿ 2,340.72 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | With output port female thread block | Internal Pilot Type | No code | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,342.89 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | With output port female thread block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,342.43 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | With output port female thread block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,457.32 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | With output port female thread block | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,345.99 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | With output port female thread block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,322.58 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | 3-port normal time (NC), Output port with female thread block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,323.51 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | 3-port normal time (NC), Output port with female thread block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,330.95 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | 3 port normal time (NO), Output port with female thread block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,309.71 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PL3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 1,990.71 ฿ 1,194.63 | KOGANEI STANDARD TYPE VALVE | 1 Piece(s) | Same day | 10 | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PL | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,213.43 | STANDARD TYPE VALVE | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PN | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,345.99 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PP | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,309.71 | STANDARD TYPE VALVE | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PS3 | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,194.81 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PS | - | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,373.28 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | No code | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,480.42 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,370.18 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PN | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,480.42 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PS3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,370.18 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PS | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,255.28 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | No code | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,521.35 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PL | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,632.68 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PS3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,521.35 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ4 | Internal | Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,548.49 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | Output port with single fitting block | Internal Pilot Type | PS | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,521.35 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | φ6 | Internal | 3-port normal time (NC), Output port with single fitting block | Internal Pilot Type | No code | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,590.04 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PN | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,708.81 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PS3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,591.59 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.27 | Ø4/Ø6 | Internal | Output port, reducing size | Internal Pilot Type | PS | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,517.48 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.27 | - | Internal | With output port female thread block | Internal Pilot Type | PS3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,358.53 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PL3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,255.28 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PL | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,250.64 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PN | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,399.64 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PP | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,373.28 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PS3 | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,255.28 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | PS | - | - | Manual Lever | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,682.66 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.27 | - | - | - | - | No Mark | Form for Both Single / Double | DC24V | - | - | - | - | - | ||
฿ 2,799.52 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL3 | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,807.10 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 11 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PL | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,703.24 | STANDARD TYPE VALVE | 1 Piece(s) | 3 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PN | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,799.52 | STANDARD TYPE VALVE | 1 Piece(s) | 11 Day(s) | - | Unit for manifold mounted | Manifold base | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Subbase Plumbing | 0.27 | - | Internal | A type with output plate | Internal Pilot Type | PS3 | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,668.02 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.27 | - | - | - | - | PS | Form for Both Single / Double | AC100V | - | - | - | - | - | ||
฿ 2,682.66 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.27 | - | - | - | - | PS | Form for Both Single / Double | DC24V | - | - | - | - | - | ||
฿ 3,182.96 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rc | 1/8 | 20 to 40 | Direct piping | 0.27 | - | Internal | A type with subbase | Internal Pilot Type | PL | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 3,297.85 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rc | 1/8 | 20 to 40 | Direct piping | 0.27 | - | Internal | A type with subbase | Internal Pilot Type | PS3 | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 3,171.47 | STANDARD TYPE VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rc | 1/8 | 20 to 40 | Direct piping | 0.27 | - | Internal | A type with subbase | Internal Pilot Type | PS | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 2,588.34 | STANDARD TYPE VALVE | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | - | 20 to 40 | Direct piping | 0.27 | - | Internal | No input/output block | Internal Pilot Type | No code | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Driving Type | Pilot-operated Spool |
---|---|---|---|---|---|
Seal Type | Soft seal | Switching Type, Dual 3-Port Valve | Non-Locking / Lock Shared |
How can we improve?
How can we improve?