1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Crank Handle_HAC

Crank Handle_HAC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 784.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HAC-C: with round hole (H7 tolerance).
· HAC-B: with square hole (H11 tolerance).
· All products include grip mounting holes.
· Use alteration services in case a adjustment screw is required to fix the shaft.

Part Number
HAC-64XB10
HAC-64XC10
HAC-80XB10
HAC-80XC10
HAC-100XB12
HAC-100XC12
HAC-125XB14
HAC-125XC14
HAC-160XB17
HAC-160XC17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle, Material Mounting Section, Hole Machining Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Round hole diameter
(Ø)
Square hole diameter
(mm)
Turning Radius
(mm)

฿ 927.62

HANDLES 1 Piece(s) 5 Day(s) 10Zinc Die-CastingSquare Hole2319-1064

฿ 784.84

HANDLES 1 Piece(s) 5 Day(s) 10Zinc Die-CastingRound hole (through hole)231910-64

฿ 994.83

HANDLES 1 Piece(s) Same day 10Zinc Die-CastingSquare Hole2823-1080

฿ 865.24

HANDLES 1 Piece(s) 5 Day(s) 10Zinc Die-CastingRound hole (through hole)282310-80

฿ 1,205.75

HANDLES 1 Piece(s) 5 Day(s) 10[Aluminum] AC4BSquare Hole3227-12100

฿ 1,031.57

HANDLES 1 Piece(s) 5 Day(s) 10[Aluminum] AC4BRound hole (through hole)322712-100

฿ 1,553.29

HANDLES 1 Piece(s) 5 Day(s) 10[Aluminum] AC4BSquare Hole4032-14125

฿ 1,389.61

HANDLES 1 Piece(s) 5 Day(s) 10[Aluminum] AC4BRound hole (through hole)403214-125

฿ 1,870.85

HANDLES 1 Piece(s) 5 Day(s) 10[Aluminum] AC4BSquare Hole4435-17160

฿ 1,783.31

HANDLES 1 Piece(s) 5 Day(s) 10[Aluminum] AC4BRound hole (through hole)443517-160

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Grip No (With Grip Mounting Hole) Handle, Surface Electrostatic Paint
Set Screw Flat Machining No