(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High strength type of clamping lever.
· Standardized steel and all stainless steel types.
· We also manufacture products with customized specifications, such as the turning radius of the lever.
· Material: finishing lever screw: S45C, tetra-iron oxide coating (black) LTM, LTF. SUS303: LTMS, LTFS. Grip (plastic pole PB): Phenol resin (black)
Part Number |
---|
LTF-10 |
LTF-12 |
LTF-16 |
LTF-20 |
LTM-10X30 |
LTM-10X40 |
LTM-10X50 |
LTM-12X30 |
LTM-12X40 |
LTM-12X50 |
LTM-12X60 |
LTM-16X30 |
LTM-16X40 |
LTM-16X50 |
LTM-16X60 |
LTM-20X40 |
LTM-20X60 |
LTM-20X80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section, Length L (mm) | Max. Tightening Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,211.49 | LEVERS LTF | 1 Piece(s) | 5 Day(s) | 10 | Female Thread | 81 | 10 | 23 | 16000 | ||
฿ 1,442.94 ฿ 741.09 | LEVERS LTF | 1 Piece(s) | Same day | 10 | Female Thread | 99 | 12 | 26 | 23000 | ||
฿ 1,750.49 | LEVERS LTF | 1 Piece(s) | 5 Day(s) | 10 | Female Thread | 118 | 16 | 30 | 43000 | ||
฿ 2,223.05 | LEVERS LTF | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 136 | 20 | 35 | 67000 | ||
฿ 1,271.24 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 81 | 10 | 30 | 16000 | ||
฿ 1,337.16 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 81 | 10 | 40 | 16000 | ||
฿ 1,337.16 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 81 | 10 | 50 | 16000 | ||
฿ 1,558.93 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 99 | 12 | 30 | 23000 | ||
฿ 1,594.01 | LEVERS LTM | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 99 | 12 | 40 | 23000 | ||
฿ 1,668.99 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 99 | 12 | 50 | 23000 | ||
฿ 1,668.99 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 99 | 12 | 60 | 23000 | ||
฿ 1,933.93 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 118 | 16 | 30 | 43000 | ||
฿ 1,961.38 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 118 | 16 | 40 | 43000 | ||
฿ 2,014.35 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 118 | 16 | 50 | 43000 | ||
฿ 2,014.35 | LEVERS LTM | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 118 | 16 | 60 | 43000 | ||
฿ 2,447.76 | LEVERS LTM | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 136 | 20 | 40 | 67000 | ||
฿ 2,447.76 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 136 | 20 | 60 | 67000 | ||
฿ 2,528.19 | LEVERS LTM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 136 | 20 | 80 | 67000 |
Loading...
Application | Clamp | Type, Clamp | Clamp Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Grip Ball | Main Body Material | S45C |
Main Body, Surface Treatment | Black Oxide Coating | Mounting Section, Material | S45C | Mounting Section, Surface Treatment | Black Oxide Coating |
Knob Material | Phenol Resin | Knob Surface Treatment | No |
How can we improve?
How can we improve?