1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mini plastic handle _PD

Mini plastic handle _PD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 851.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A mini handle made from phenolic resin.
· Machined with a shaft hole (tolerance of H9).
· Material/finish - handle: Phenolic resin (black). Hub: S45C, trivalent chromate treatment.

Part Number
PD-80
PD-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)

฿ 851.61

PLASTIC MINIATURE HANDWHEEL 1 Piece(s) 5 Day(s) 108049

฿ 1,158.08

PLASTIC MINIATURE HANDWHEEL 1 Piece(s) 8 Day(s) 1010055

Loading...

  1. 1

Basic Information

Handwheel Type Solid Handle, Material Phenol Mounting Section, Hole Machining Round hole (blind hole)
Grip No (No Grip Mounting Hole) Handle, Surface No Mounting Section Outer Diameter(Ø) 25
Round hole diameter(Ø) 10 Set Screw Flat Machining No