1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Two-Spoke Handwheel HSS

Aluminum Two-Spoke Handwheel HSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,722.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An aluminum two-spoke handle with the GGR retractable rotary grip.
· The grip features a mechanism that allows it to be collapsed when pulled up. Will only collapse when initiated.
· Machined with a shaft hole (tolerance of H7).

Part Number
HSS-125
HSS-140
HSS-160
HSS-200
HSS-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Round hole diameter
(Ø)

฿ 4,722.88

ALUMINUM TWO SPOKE HANDWHEEL 1 Piece(s) 8 Day(s) 10125443112

฿ 4,951.12

ALUMINUM TWO SPOKE HANDWHEEL 1 Piece(s) 8 Day(s) 1014045.53614

฿ 5,479.89

ALUMINUM TWO SPOKE HANDWHEEL 1 Piece(s) 8 Day(s) 10160473614

฿ 6,488.39

ALUMINUM TWO SPOKE HANDWHEEL 1 Piece(s) 8 Day(s) 1020052.54218

฿ 7,930.65

ALUMINUM TWO SPOKE HANDWHEEL 1 Piece(s) 8 Day(s) 10250614822

Loading...

  1. 1

Basic Information

Handwheel Type 2 Spoked Handle, Material AC4B Mounting Section, Hole Machining Round hole (through hole)
Grip Presence Grip Type Bending type Handle, Surface Buffing
Grip Material Phenol Handle Surface No Set Screw Flat Machining No