1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Two-Spoke Handle _HSN

Two-Spoke Handle _HSN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,879.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The handle body is made from cast iron and the grip is made from phenolic resin. A high-strength type capable of withstanding high torque.
[Features]
· A 2-spoke handle with a retractable rotating grip GGR.
· The grip features a mechanism that allows it to be collapsed when pulled up and it will only collapse when initiated.
· Shaft bore and square hole alterations are available upon request.
· Material/finishing handle: FC200, powder coating (black). Grip (retractable rotary grip GGR): Phenolic resin (black).

 
Part Number
HSN-125
HSN-160
HSN-200
HSN-250
HSN-315
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)

฿ 2,879.37

TWO SPOKE HANDWHEEL WITH GRIP 1 Piece(s) 5 Day(s) 101254435

฿ 3,197.04

TWO SPOKE HANDWHEEL WITH GRIP 1 Piece(s) 5 Day(s) 101605240

฿ 3,705.45

TWO SPOKE HANDWHEEL WITH GRIP 1 Piece(s) 8 Day(s) 102005648

฿ 4,405.48

TWO SPOKE HANDWHEEL WITH GRIP 1 Piece(s) 5 Day(s) 102506252

฿ 5,697.00

TWO SPOKE HANDWHEEL WITH GRIP 1 Piece(s) 8 Day(s) 103156663

Loading...

  1. 1

Basic Information

Handwheel Type 2 Spoked Handle, Material FC200 Mounting Section, Hole Machining No
Grip Presence Grip Type Bending type Handle, Surface Powder Paint
Grip Material Phenol Handle Surface No