(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small plastic rotating grip.
[Features]
·Steel and stainless steel threads are standardized.
[Applications]
·For handle grips.
Part Number |
---|
GMP-13XM6 |
GMP-14XM6 |
GMP-16XM6 |
GMPS-13XM6 |
GMPS-14XM6 |
GMPS-16XM6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Mounting Section Surface Treatment | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 278.87 | NBK REVOLVING GRIPS | 1 Piece(s) | Same day | 10 | [Steel] SUM22L | Black Oxide Coating | 18.8 | 13 | 18.8 | ||
฿ 286.28 ฿ 171.88 | NBK REVOLVING GRIPS | 1 Piece(s) | Same day | 10 | [Steel] SUM22L | Black Oxide Coating | 20.8 | 14 | 20.8 | ||
฿ 248.95 ฿ 109.24 | NBK REVOLVING GRIPS | 1 Piece(s) | Same day | 10 | [Steel] SUM22L | Black Oxide Coating | 23.8 | 16 | 23.8 | ||
฿ 291.69 | REVOLVING GRIPS | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS303 | No | 18.8 | 13 | 18.8 | ||
฿ 291.85 | REVOLVING GRIPS | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS303 | No | 20.8 | 14 | 20.8 | ||
฿ 296.39 | REVOLVING GRIPS | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS303 | No | 23.8 | 16 | 23.8 |
Loading...
Type | Revolving Grips | Shape | Stick type (straight) | Handle Material | Nylon 6 |
---|---|---|---|---|---|
Handle Surface | No | Mounting Method | Male thread | Nominal of Thread | M6 |
How can we improve?
How can we improve?