Infrared Sensor_XMS

Brand :
SUGATSUNE
Caution
Product Description
Excellent security.
[Features]
· Exclusive infrared sensor that can be directly connected to Magna lock.
· Various sensing ranges can be set.
· Sensing range: front and rear 20°, maximum 90° left and right, maximum distance 6 m.
· With LED monitor.
· For indoor use only.
· The release time (0.5 sec / 4 sec / 8 sec) can be set from outside of the sensing range with the timer function