DIRAK Snap Lock Simple Mounting Type_282-90

Brand :
SUGATSUNE
Caution
Product Description
One touch mounting. Ideal for sealing the housing.
[Features]
· Just plug it into the mounting hole of the door or lid, and install it with one touch.
· When you close the door, the latch automatically locks.
· Made of polyamide to be rust resistant.
· Built-in spring is made of stainless steel (SUS304)