DIRAK Swing Handle Round Cylinder Lock Type for rod Latches_207-92/507-92

Caution
Product Description
Ideal for sealing the housing.
[Features]
· Use in combination with an optional rod latch, rod, cam, etc. as 2 point lock, 3 point lock.
· Round cylinder lock is used, and 2 keys are included.
· Key no. can be specified.
· With cylinder barrel cap, compatible with IP65.
· No.1333 type of the same number and DS200 type are equipped with a dust proof shutter (stainless steel) that protects the keyhole from dust.
· Can be used on both right and left sides.
· Made of polyamide, lightweight, completely insulated.
· Adaptive plate thickness 1.5 to 2 mm. Hook mounting specifications can be installed with plate thickness of 1.5 mm or less using the attached screws.