Slide Rail for Heavyweight_3509

Caution
Product Description
- Slide Rail for Heavyweight, 3509 series from SUGATSUNE.
- 3-step slide rail that can pull out the inner rail completely.
- The overall length of the slide rail can be selected up to 711 mm.
- The travel length of slide rail can be selected up to 734 mm.
- Rated load of slide rail can be selected up to 2666 N (When using two pieces).
- This product is sold in units of 1 set (2 pieces).