(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for conditions of silence and no vibrations.
[Features]
· Slide rail with self and soft closing mechanism.
· 3-stage specification gives a large slide so drawers can be used effectively.
·The distance traveled is rail length 50 mm (approx).
· Soft close mechanism is actuated 50 mm before the drawer closes completely and it closes smoothly and softly.
· Since the self and soft closing mechanism is built in, installation is the same as in the case of conventional rails.
· Rail can be dismounted using lever operation
Part Number |
---|
L52145-410 |
L52145-460 |
L52145-510 |
L52145-560 |
L52145-610 |
L52145-660 |
L52145-710 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Travel Distance (mm) | Rail Length (mm) | Load Capacity (when using 2) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,033.90 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 360 | 410 | 590 | ~400 | ~600 | ||
฿ 2,112.51 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 403 | 460 | 685 | ~450 | ~700 | ||
฿ 2,307.08 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 453 | 510 | 685 | ~500 | ~700 | ||
฿ 2,410.85 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | - | 502 | 560 | 635 | ~550 | ~700 | ||
฿ 2,542.46 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 552 | 610 | 590 | ~600 | ~600 | ||
฿ 2,618.87 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 604 | 660 | 590 | ~650 | ~600 | ||
฿ 2,866.80 | SLIDE RAILS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 651 | 710 | 540 | ~700 | ~600 |
Loading...
Type | Slide | Rail Material | Steel | Number of Rail Steps | Three-Step Slide |
---|---|---|---|---|---|
Width(mm) | 51.9 | Height(mm) | 12.9 | Rail Finish | Gloss Chromate Treatment |
How can we improve?
How can we improve?