1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Ball KSB

Stainless Steel Ball KSB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 548.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless Steel Ball KSB
Ball Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Ball Knobs
● Thread Size : M4, M5, M6 and M8
● Main Body Outer Diameter (mm.) : 16, 20 ,25 and 32
● Material : Stainless Steel SUS303
[Application]
Plastic Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 
Part Number
KSB-16XM4
KSB-20XM5
KSB-25XM6
KSB-32XM8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 548.03

STAINLESS STEEL BALL KNOB 1 Piece(s) 5 Day(s) 10M471615

฿ 618.67

STAINLESS STEEL BALL KNOB 1 Piece(s) 5 Day(s) 10M592018

฿ 908.60

STAINLESS STEEL BALL KNOB 1 Piece(s) 5 Day(s) 10M6112522.5

฿ 1,392.31

STAINLESS STEEL BALL KNOB 1 Piece(s) 5 Day(s) 10M814.53229

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Knob Material SUS303
Round Shape, Type Ball Mounting Section Material SUS303 Additional Function No
Tapped, Round Hole Machining Blind Hole Knob Finishing Shot Blasted Mounting Section Finish No