(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of stainless steel and has excellent corrosion resistance.
Part Number |
---|
KSH-40XM8 |
KSH-40XR8 |
KSH-50XM10 |
KSH-60XM12 |
KSH-60XR12 |
KSHM-40-M8X20 |
KSHM-40-M8X30 |
KSHM-40-M8X40 |
KSHM-50-M10X20 |
KSHM-50-M10X30 |
KSHM-50-M10X40 |
KSHM-60-M12X30 |
KSHM-60-M12X40 |
KSHM-60-M12X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Threaded End Machining | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 816.19 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 15 | - | - | Blind Hole | 40 | 24 | ||
฿ 875.80 | METAL KNOBS | 1 Piece(s) | 8 Day(s) | 10 | 8 | Round hole | 15 | - | No | Blind Hole / Reamer Hole | 40 | 24 | ||
฿ 1,003.75 ฿ 534.90 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M10 | Female Thread | 18 | - | - | Blind Hole | 50 | 31 | ||
฿ 1,168.79 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M12 | Female Thread | 22 | - | - | Blind Hole | 60 | 39 | ||
฿ 1,217.12 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | 12 | Round hole | 22 | - | No | Blind Hole / Reamer Hole | 60 | 39 | ||
฿ 1,067.93 ฿ 569.42 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M8 | Male thread | 20 | No | - | - | 40 | 24 | ||
฿ 1,097.79 | METAL KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | Male thread | 30 | No | - | - | 40 | 24 | ||
฿ 1,148.55 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 40 | No | - | - | 40 | 24 | ||
฿ 1,277.01 ฿ 682.18 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M10 | Male thread | 20 | No | - | - | 50 | 31 | ||
฿ 1,333.12 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 30 | No | - | - | 50 | 31 | ||
฿ 1,389.08 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 40 | No | - | - | 50 | 31 | ||
฿ 1,544.08 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M12 | Male thread | 30 | No | - | - | 60 | 39 | ||
฿ 1,610.18 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M12 | Male thread | 40 | No | - | - | 60 | 39 | ||
฿ 1,663.33 | METAL KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M12 | Male thread | 50 | No | - | - | 60 | 39 |
Loading...
Main Body, Type | Polygon | Knob Material | SUS304 | Mounting Section Material | SUS304 |
---|---|---|---|---|---|
Polygonal Shape, Type | Pentagon Knob | Additional Function | No | Knob Finishing | Barrel Grinding |
Mounting Section Finish | No |
How can we improve?
How can we improve?