SUS-Made Adjuster with Head Swinging Mechanism_MKPS

Caution
Product Description
Levels can be maintained even if the legs are at an angle or the floor surface is sloped.
[Features]
· Superior corrosion-resistance thank to being entirely made of stainless steel.
· The adjuster main body features a head swinging mechanism of about 10°.
· Levels can be maintained even if the floor surface sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.