1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Short Stroke Plunger PSPS

Short Stroke Plunger PSPS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 578.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Short stroke plunger made of stainless steel.
- Outstanding durability.
- PSPS-NS or PSPS-NZ pins are made of plastic.
- Does not scratch the workpieces.
- Use the dedicated plunger wrench PPW for mounting or dismounting from the pin side.
- Use the ball button BB with improved abrasion resistance for the receiving side.
- Products with special dimension, load, or material specs can also be produced.

Part Number
PSPS-4X2-NS
PSPS-4X2-NZ
PSPS-4X2-S
PSPS-4X2-Z
PSPS-5X3-NS
PSPS-5X3-NZ
PSPS-5X3-S
PSPS-5X3-Z
PSPS-6X3-NS
PSPS-6X3-NZ
PSPS-6X3-S
PSPS-6X3-Z
PSPS-8X3-NS
PSPS-8X3-NZ
PSPS-8X3-S
PSPS-8X3-Z
PSPS-10X5-NS
PSPS-10X5-NZ
PSPS-10X5-S
PSPS-10X5-Z
PSPS-12X5-NS
PSPS-12X5-NZ
PSPS-12X5-S
PSPS-12X5-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip Material O.D.
(mm)
Stroke
(mm)
Tip Heat Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)

฿ 696.98

PLUNGERS 1 Piece(s) 5 Day(s) Resin42No28.8151.6

฿ 775.24

PLUNGERS 1 Piece(s) 5 Day(s) Resin42No6.113.8151.6

฿ 624.01

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel42Hardening28.9151.6

฿ 775.24

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel42Hardening6.113.8151.6

฿ 686.71

PLUNGERS 1 Piece(s) 5 Day(s) Resin53No2.716.3202

฿ 775.24

PLUNGERS 1 Piece(s) 5 Day(s) Resin53No6.822202

฿ 775.24

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel53Hardening2.716.3202

฿ 624.17

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel53Hardening6.822202

฿ 775.24

PLUNGERS 1 Piece(s) 8 Day(s) Resin63No826.4252.5

฿ 775.24

PLUNGERS 1 Piece(s) 5 Day(s) Resin63No15.835.6252.5

฿ 578.00

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel63Hardening826.4252.5

฿ 624.32

PLUNGERS 1 Piece(s) 8 Day(s) Stainless Steel63Hardening15.835.6252.5

฿ 890.80

PLUNGERS 1 Piece(s) 8 Day(s) Resin83No14.727253.1

฿ 890.80

PLUNGERS 1 Piece(s) 8 Day(s) Resin83No21.936.3253.1

฿ 890.80

PLUNGERS 1 Piece(s) 13 Day(s) Stainless Steel83Hardening14.727253.1

฿ 890.80

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel83Hardening21.936.3253.1

฿ 1,001.91

PLUNGERS 1 Piece(s) 5 Day(s) Resin105No8.245.7303.8

฿ 1,001.91

PLUNGERS 1 Piece(s) 5 Day(s) Resin105No24.558.6303.8

฿ 1,001.91

PLUNGERS 1 Piece(s) 13 Day(s) Stainless Steel105Hardening8.245.7303.8

฿ 1,001.91

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel105Hardening24.558.6303.8

฿ 1,197.46

PLUNGERS 1 Piece(s) 8 Day(s) Resin125No18.249305.5

฿ 1,197.46

PLUNGERS 1 Piece(s) 8 Day(s) Resin125No34.963.6305.5

฿ 966.63

PLUNGERS 1 Piece(s) 5 Day(s) Stainless Steel125Hardening18.249305.5

฿ 1,197.46

PLUNGERS 1 Piece(s) 8 Day(s) Stainless Steel125Hardening34.963.6305.5

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Mounting Method Screw-In Lock No
Screw Type of Pin Plunger Spherical Surface / With hex socket / Short Stroke Wrench Hole Shape Hex Main Body Surface Treatment No
Tip Surface Treatment No Initial Load (Range)(N) 0.01~50