1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Flat Hinge KHA Type

Stainless Steel Flat Hinge KHA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Various sizes available.
· We can accept orders for steel material also.

 
Part Number
KHA-25C
KHA-30C
KHA-40C
KHA-50C
KHA-100C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Mass of Door
(kg)
Order Code

฿ 208.33

BUTT HINGES 1 Piece(s) 21 Day(s) 10253 or Less/2 Pieces170-091-180

฿ 216.67

BUTT HINGES 1 Piece(s) 21 Day(s) 10304 or Less/2 Pieces170-091-181

฿ 241.67

BUTT HINGES 1 Piece(s) 21 Day(s) 10406 or Less/2 Pieces170-091-198

฿ 266.67

BUTT HINGES 1 Piece(s) 21 Day(s) 10507 or Less/2 Pieces170-091-199

฿ 441.67

BUTT HINGES 1 Piece(s) 21 Day(s) 1010015 or Less/2 Pieces170-091-205

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Width(mm) 32 Main Body Material Stainless steel (SUS304)
Main Body Type Flat Hinges Application Standard / Corrosion Resistance Mounting Method Screw
Additional Function No Mounting Hole Type Round hole Main Body Finishing Buffing
Mounting Hole Presence