(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A must for opening and closing doors.
Part Number |
---|
LSB-40 |
LSB-50 |
LSB-65 |
LSB-75 |
LSB-90 |
LSB-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (mm) | Mounting Method | Mounting Hole Type | Mass of Door (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.67 | BUTT HINGES | 1 Piece(s) | 21 Day(s) | 10 | 40 | 35 | Screw | Round hole | 6 or Less/2 Pieces | ||
฿ 250.00 | BUTT HINGES | 1 Piece(s) | 21 Day(s) | 10 | 50 | 35 | Screw | Round hole | 8 or Less/2 Pieces | ||
฿ 441.67 | BUTT HINGES | 1 Piece(s) | 21 Day(s) | 10 | 65 | 50 | Screw | Round hole | 13 or Less/2 Pieces | ||
฿ 392.00 | BUTT HINGES | 1 Piece(s) | 16 Day(s) | 10 | 75 | 50 | Screw | Round hole | 15 or Less/2 Pieces | ||
฿ 908.33 | BUTT HINGES | 1 Piece(s) | 21 Day(s) | 10 | 90 | 60 | Screw | Round hole | 25 or Less/2 Pieces | ||
฿ 983.33 | BUTT HINGES | 1 Piece(s) | 21 Day(s) | 10 | 100 | 60 | Screw | Round hole | 30 or Less/2 Pieces |
Loading...
Flat Hinge Type | Rectangle shaped | Main Body Material | Stainless steel (SUS304) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Application | Standard / Corrosion Resistance | Additional Function | No | Main Body Finishing | Buffing |
How can we improve?
How can we improve?