1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SUS Recessed Grip Handle_HH-AS3

PULLS

SUS Recessed Grip Handle_HH-AS3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Housing front surface will look clean. Ideal for mounting to aluminum extrusions.

 
Part Number
HH-AS3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 291.67

PULLS 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Recessed Handle Mounting Method Female Thread
Main Body Finishing Hair line Additional Function No Length(mm) 120
Width(mm) 62 Mounting Section Depth(mm) 13

Please check the type/dimensions/specifications of the part HH-AS3 in the SUS Recessed Grip Handle_HH-AS3 series.