(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for drawers and movement of units.
Part Number |
---|
ESR2-12 |
ESR2-14 |
ESR2-16 |
ESR2-18 |
ESR2-20 |
ESR2-22 |
ESR2-24 |
ESR2-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Travel Distance (mm) | Rail Length (mm) | Stroke Ls [Classification] (mm) | Load Capacity (N/piece) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,090.18 | SLIDE RAILS | 1 Piece(s) | Quote | 215.9 | 323.8 | ~250 | 78 | ||
฿ 1,215.96 | SLIDE RAILS | 1 Piece(s) | Quote | 266.7 | 374.6 | ~300 | 74 | ||
฿ 1,298.20 | SLIDE RAILS | 1 Piece(s) | Quote | 304.8 | 425.4 | ~350 | 69 | ||
฿ 1,381.04 | SLIDE RAILS | 1 Piece(s) | Quote | 317.5 | 476.2 | ~350 | 69 | ||
฿ 1,463.28 | SLIDE RAILS | 1 Piece(s) | Quote | 368.3 | 527 | ~400 | 64 | ||
฿ 1,546.12 | SLIDE RAILS | 1 Piece(s) | Quote | 419.1 | 577.8 | ~450 | 59 | ||
฿ 1,628.36 | SLIDE RAILS | 1 Piece(s) | Quote | 444.5 | 628.6 | ~450 | 54 | ||
฿ 1,680.15 | SLIDE RAILS | 1 Piece(s) | Quote | 495.3 | 679.4 | ~500 | 49 |
Loading...
Type | Slide | Rail Material | Stainless Steel (SUS304) | Number of Rail Steps | Two-Step Slide |
---|---|---|---|---|---|
Width(mm) | 35.5 | Height(mm) | 9.5 | Rail Finish | Foundation |
How can we improve?
How can we improve?