Rotary Plane with Head Swinging Mechanism_RP

Brand :
SUGATSUNE
Caution
Product Description
Levels can be maintained even if the legs are at an angle or the floor surface is sloped.
[Features]
· The adjuster main body features a head swinging mechanism of about 30°.
· Levels can be maintained even if the floor surface is sloped.
· The bottom portion is made from plastic and does not damage floors.