1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Energy Chain Pivot-less (Link-less) Type Large (E6) E6.52 Type

Energy Chain Pivot-less (Link-less) Type Large (E6) E6.52 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Usable in clean rooms. No pivot for lower noise and vibration (E6.52)

[Features]
· There is no part connecting the pivot and opening hole
· Internal stopper function
· Large slide surface
· Short pitch, low noise, smooth running.
· Large internal height.
· Modular, for easy extending and shortening.
· KMA mounting bracket for free selection of the mounting surface
· The mounting bracket can be attached to the comb-tooth cable clamp
· Price index C type rail can be assembled (option)

 
Part Number
E6.52.040.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.040.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.040.12C,​E6.520.040.12]
E6.52.050.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.050.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.050.12C,​E6.520.050.12]
E6.52.062.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.062.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.062.12C,​E6.520.062.12]
E6.52.070.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.070.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.070.12C,​E6.520.070.12,​E6.520.070.34C,​E6.520.070.34]
E6.52.075.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.075.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.075.12C,​E6.520.075.12]
E6.52.087.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.087.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.087.12C,​E6.520.087.12]
E6.52.100.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.100.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.100.12C,​E6.520.100.12]
E6.52.125.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.125.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.125.12C,​E6.520.125.12]
E6.52.150.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.150.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.150.12C,​E6.520.150.12]
E6.52.175.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.175.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.175.12C,​E6.520.175.12]
E6.52.200.[075,​100,​150,​200,​250].0-[1-100/1]
E6.52.200.[075,​100,​150,​200,​250].0-[1-100/1]-[E6.520.200.12C,​E6.520.200.12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 104075 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 104075 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 105075 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 105075 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 106275 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 106275 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 107075 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 107075 ~ 2501 ~ 100BlackMounting Bracket Both Ends Fixed Type, One Set, with C Type Rail / Mounting Bracket Both Ends Fixed Type, One Set, without C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 107575 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 107575 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 108775 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 108775 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1010075 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1010075 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1012575 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1012575 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1015075 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1015075 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1017575 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1017575 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1020075 ~ 2501 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E6 1 Piece(s) 17 Day(s) 1020075 ~ 2501 ~ 100BlackMounting Bracket Both Ends Rotating Type, One Set, with C Type Rail / Mounting Bracket Both Ends Rotating Type, One Set, without C Type Rail

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard / Less Vibration
Height of Inner Dimension(mm) 52 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 46
Operating Speed(m/s) 10 Pitch P(mm) 30 Flap Open-Close Type Both Sides
Cable Insert Type Snap(Removable) Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 85