(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving design for use in a confined spaces. Smooth movement with low pitch (04)
[Features]
· Can be operated on a (limited) bend.
· Small energy chain: Internal dimensions 7 × 7 mm.
· lightweight and economical.
· External surface shape resists dust entry.
· Minimal bending radius
· Open/close type
Part Number |
---|
04.07.[015,018,028,038,048].0-[1-100/1] |
04.07.[015,018,028,038,048].0-[1-100/1]-040.07.12 |
04.20.[015,018,028,038,048].0-[1-100/1] |
04.20.[015,018,028,038,048].0-[1-100/1]-040.20.12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2MICRO | 1 Piece(s) | 11 Day(s) | 10 | 7 | 15 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MICRO | 1 Piece(s) | 11 Day(s) | 10 | 7 | 15 ~ 48 | 1 ~ 100 | Black | Mounting Bracket Both Ends, One Set (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MICRO | 1 Piece(s) | 11 Day(s) | 10 | 20 | 15 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MICRO | 1 Piece(s) | 11 Day(s) | 10 | 20 | 15 ~ 48 | 1 ~ 100 | Black | Mounting Bracket Both Ends, One Set (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Highly endurance |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 7 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 5 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 16.7 | Flap Open-Close Type | Non-Opening And Closing |
Cable Insert Type | Non-Opening And Closing | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 28 |
How can we improve?
How can we improve?