(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Combines the technology of small flow sensor FSM and small solenoid valve.
The sensor function, the proportional control function, and the valve function all have high performance and economic efficiency and are suitable for various applications.
Compact flow rate controller RAPIFLOW FCM series.
[Features]
· Compatible fluids include various gases such as air, nitrogen, argon, oxygen, methane, and propane. Hydrogen and helium have also been added to the compatible fluids. Can be used for various purposes.
· Enables flow rate control of combustion gases having a low supply pressure, by means such as burner control.
· Size is 70 × 70 × 30 (length × width × side).
· The product can be installed in narrow spaces or movable parts, thus contributing to downsizing and weight reduction of the equipment.
· Makes practical use of silicone micromachining.
· Platinum sensor tip enables a high-speed control of 0.5 seconds.
· Supports a wide variety of applications.
· Power supply voltage is 24 V DC. Operates on an ordinary single power supply.
· The original rectification mechanism enables improved reproducibility, which affects flow rate controllability.
· Substances that adversely affect the global environment, such as lead and hexavalent chromium, have been completely eliminated from the materials used.
· Three-digit digital display of flow rate.
· Displays the error indication and output status (switch output ON/OFF).
· Control by parallel input is possible (ON/OFF signal of PLC, etc., 10-bit resolution 1,024). Eliminates the need of using an analog input/output device such as a D/A converter.
· Error display function.
· Zero-span adjustment function.
· Preset input function.
· Direct memory function.
· Switch output function.
· Flow rate integration function.
· Automatic shut-off function.
Part Number |
---|
FCM-0001AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0001O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0002O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0005O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0010O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0020O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0050O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-0100O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-9500O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0001O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0002O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005AR-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005C1-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005C3-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005H2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005HE-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005LN-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0005O2-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0010AI-8A[0,1,2,P][AN,AP,SN,SP] |
FCM-L0010AR-8A[0,1,2,P][AN,AP,SN,SP] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Analog Voltage Output (V) | Connecting Tube Diameter | Body Material | Error Output Method | Flow rate range | Maximum Flow Rate (L/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Methane Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Propane gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Hydrogen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Helium | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | City Gas | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Oxygen | < 10 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Air | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - | ||
- | FLOW SENSOR | 1 Piece(s) | 24 Day(s) | Argon | 10 < 50 | NPN Open Collector / PNP Open Collector / Contact point | Voltage | Female Thread | Rc(R) | - | DC1-5V | - | - | NPN / PNP | - | - |
Loading...
Type | Flow rate controller | Pressure Type | Standard | Operating Temperature Range(°C) | 0::50 |
---|---|---|---|---|---|
Number of Input Points | 1 | Number of Output Points | 2 | Power Supply Type | DC |
Power Supply Voltage(V) | 24 | Hysteresis(%FS) | ±3 | Display | Digital |
Drive Component | Digital | IP | IP40 |
How can we improve?
How can we improve?