1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cam FollowerCF Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cam FollowerCF Type
  • Cam FollowerCF Type
  • Cam FollowerCF Type
  • Cam FollowerCF Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 450.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

- Cam Follower, CF Type from THK.
- This model is a low-price Cam Follow having a driver groove or hexagon socket in the stud head.
- The all-stainless-steel type (symbol M) is optimal for clean room applications since it does not develop rust from the external atmosphere and generates little dust.
- The roller outer diameter can be selected from 13 mm to 47 mm.
- The roller width can be selected from 9 mm to 24 mm.

Part Number
CF5
CF5M
CF5MUU
CF5MUUR
CF5UU
CF5UUR
CF6
CF6M
CF6MUU
CF6R
CF6UU
CF6UUR
CF8
CF8M
CF8MUU
CF8R
CF8UU
CF8UUR
CF10
CF10-1SALE
CF10-1MUUSALE
CF10-1MUUR
CF10-1RSALE
CF10-1UU
CF10-1UURSALE
CF10M
CF10MUU
CF10MUUR
CF10R
CF10UU
CF10UURSALE
CF24-1UU
CF24-1UUR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)

฿ 538.00

THK CAM FOLLOWER 1 Piece(s) Same day 10139Cylindrical Outer RingM5Carbon Steel3.142.7729000No Seal2.25

฿ 647.00

CAM FOLLOWER 1 Piece(s) 74 Day(s) -139Cylindrical Outer RingM5Stainless Steel3.142.7729000No Seal2.25

฿ 839.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) -139Cylindrical Outer RingM5Stainless Steel3.142.7729000With Seal2.25

฿ 985.00

CAM FOLLOWER 1 Piece(s) 84 Day(s) -139Spherical Outer RingM5Stainless Steel3.142.7729000With Seal0.53

฿ 679.37

THK CAM FOLLOWER 1 Piece(s) Same day 10139Cylindrical Outer RingM5Carbon Steel3.142.7729000With Seal2.25

฿ 820.00

THK CAM FOLLOWER 1 Piece(s) Same day 10139Spherical Outer RingM5Carbon Steel3.142.7729000With Seal0.53

฿ 450.26

THK CAM FOLLOWER 1 Piece(s) 46 Day(s) 101611Cylindrical Outer RingM6Carbon Steel3.593.5825000No Seal3.43

฿ 587.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) -1611Cylindrical Outer RingM6Stainless Steel3.593.5825000No Seal3.43

฿ 765.00

CAM FOLLOWER 1 Piece(s) 3 Day(s) 101611Cylindrical Outer RingM6Stainless Steel3.593.5825000With Seal3.43

฿ 585.00

CAM FOLLOWER 1 Piece(s) 10 Day(s) 101611Spherical Outer RingM6Carbon Steel3.593.5825000No Seal1.08

฿ 604.76

THK CAM FOLLOWER 1 Piece(s) Same day 101611Cylindrical Outer RingM6Carbon Steel3.593.5825000With Seal3.43

฿ 717.00

THK CAM FOLLOWER 1 Piece(s) Same day 101611Spherical Outer RingM6Carbon Steel3.593.5825000With Seal1.08

฿ 490.48

THK CAM FOLLOWER 1 Piece(s) Same day 101911Cylindrical Outer RingM8Carbon Steel4.174.6520000No Seal4.02

฿ 607.00

CAM FOLLOWER 1 Piece(s) Same day -1911Cylindrical Outer RingM8Stainless Steel4.174.6520000No Seal4.02

฿ 1,225.00

THK CAM FOLLOWER 1 Piece(s) 3 Day(s) 101911Cylindrical Outer RingM8Stainless Steel4.174.6520000With Seal4.02

฿ 579.39

CAM FOLLOWER 1 Piece(s) 3 Day(s) 101911Spherical Outer RingM8Carbon Steel4.174.6520000No Seal1.37

฿ 739.00

THK CAM FOLLOWER 1 Piece(s) Same day 101911Cylindrical Outer RingM8Carbon Steel4.174.6520000With Seal4.02

฿ 770.62

CAM FOLLOWER 1 Piece(s) 3 Day(s) 101911Spherical Outer RingM8Carbon Steel4.174.6520000With Seal1.37

฿ 524.87

THK CAM FOLLOWER 1 Piece(s) Same day 102212Cylindrical Outer RingM10Carbon Steel5.336.7817000No Seal4.7

฿ 524.87

฿ 350.04

THK CAM FOLLOWER 1 Piece(s) Same day 102612Cylindrical Outer RingM10Carbon Steel5.336.7817000No Seal5.49

฿ 860.00

฿ 830.59

THK CAM FOLLOWER 1 Piece(s) Same day 102612Cylindrical Outer RingM10Stainless Steel5.336.7817000With Seal5.49

฿ 1,038.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) -2612Spherical Outer RingM10Stainless Steel5.336.7817000With Seal2.06

฿ 650.00

฿ 416.59

THK CAM FOLLOWER 1 Piece(s) Same day 102612Spherical Outer RingM10Carbon Steel5.336.7817000No Seal2.06

฿ 788.00

CAM FOLLOWER 1 Piece(s) 3 Day(s) 102612Cylindrical Outer RingM10Carbon Steel5.336.7817000With Seal5.49

฿ 851.00

฿ 545.41

THK CAM FOLLOWER 1 Piece(s) Same day 102612Spherical Outer RingM10Carbon Steel5.336.7817000With Seal2.06

฿ 645.00

CAM FOLLOWER 1 Piece(s) 74 Day(s) -2212Cylindrical Outer RingM10Stainless Steel5.336.7817000No Seal4.7

฿ 810.00

CAM FOLLOWER 1 Piece(s) 3 Day(s) 102212Cylindrical Outer RingM10Stainless Steel5.336.7817000With Seal4.7

฿ 988.00

CAM FOLLOWER 1 Piece(s) 3 Day(s) 102212Spherical Outer RingM10Stainless Steel5.336.7817000With Seal1.67

฿ 643.00

CAM FOLLOWER 1 Piece(s) 3 Day(s) 102212Spherical Outer RingM10Carbon Steel5.336.7817000No Seal1.67

฿ 638.62

THK CAM FOLLOWER 1 Piece(s) Same day 102212Cylindrical Outer RingM10Carbon Steel5.336.7817000With Seal4.7

฿ 793.12

฿ 528.85

THK CAM FOLLOWER 1 Piece(s) Same day 102212Spherical Outer RingM10Carbon Steel5.336.7817000With Seal1.67

฿ 1,352.38

CAM FOLLOWER 1 Piece(s) 4 Day(s) -----------

฿ 1,635.81

CAM FOLLOWER 1 Piece(s) 4 Day(s) -----------

Loading...

  1. 1

Basic Information

Product Category Cam Followers Fastening Methods With Driver Groove Cam Followers Type Standard
Size Standard Metric System Roller Lining No Axis Presence
Rolling Guide Method With Gage Dedicated Grease Fitting Included NA