(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lubrication-free bushing compactly designed due to its thin bearing.
[Features]
· It consists of an abrasion-proof special additive agent of a distributed bronze sintered metal layer and a two-layered back metal.
· Under an oil supply condition, it can achieve an outstanding durability and a stable low-friction coefficient.
· It demonstrates outstanding effects even in parts with an oil-film configuration where back and forth, oscillating, intermittent operations, etc., are difficult.
· Thin walled bearing allows a compact design.
· The oil supply frequency can be reduced substantially.
· Its load-capacity resistance and abrasion-resistance are high, making it resistant to burning, etc.
· It has conductivity.
Type | Straight Type | Multi-Layer LF | Solid Lubricant Distributed Sintering and having back metal | Operating Environment | Standard / Foreign object Resistance / In Oil |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1~5.0 | Maximum Allowable PV Value(N/mm2•m/s) | 3.26 | Maximum Allowable Surface Pressure P(N/mm2) | 50 |
Maximum Allowable Velocity V(m/s) | 1 | Length Type | Single | Fitting axis | h7 |
Housing Fitting | H7 | Lubrication | Regular Lubrication | Operating Temperature Range(°C) | -40::150 |
Please check the type/dimensions/specifications of the part TMDB-2525 in the Toughmet D Bushing (TMDB) series.
Part Number |
---|
TMDB-1415 |
TMDB-1420 |
TMDB-1515 |
TMDB-1815 |
TMDB-3220 |
TMDB-6040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 168.32 | 1 Piece(s) | 22 Day(s) | 10 | 14 | 16 | 15 | ||
฿ 184.96 | 1 Piece(s) | 22 Day(s) | 10 | 14 | 16 | 20 | ||
฿ 174.52 | 1 Piece(s) | 22 Day(s) | 10 | 15 | 17 | 15 | ||
฿ 216.67 | 1 Piece(s) | 20 Day(s) | 10 | 18 | 20 | 15 | ||
฿ 435.57 | 1 Piece(s) | Same day | 10 | 32 | 36 | 20 | ||
฿ 1,500.00 | 1 Piece(s) | 20 Day(s) | 10 | 60 | 65 | 40 |
How can we improve?
How can we improve?