(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bearing with excellent abrasion-resistance that can be used in any direction.
[Features]
· A composite multi-layer bearings with the sliding surface made of a special sintered material and the back metal made of steel.
· The sintered layer has been made by dispersing a graphite-based solid lubricant on a special copper alloy and then impregnated with oil.
· Dispersed solid lubricant allows motions in any direction and offers superior performance for minute movements.
· Can be used without lubrication.
· Excellent load capacity, speed characteristics and abrasion-resistance.
· Can be used with press fit specifications.
· No need for retaining and detent processes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 671.84 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 12 | 18 | 10 | ||
฿ 672.15 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 12 | 18 | 12 | ||
฿ 722.36 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 12 | 18 | 15 | ||
฿ 823.23 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 12 | 18 | 25 | ||
฿ 921.18 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 13 | 19 | 20 | ||
฿ 820.91 | OIL BUSHING | 1 Piece(s) | 5 Day(s) | 10 | 15 | 21 | 10 | ||
฿ 870.35 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 15 | 21 | 12 | ||
฿ 921.80 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 16 | 22 | 20 | ||
฿ 922.88 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 16 | 22 | 25 | ||
฿ 1,121.71 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 16 | 22 | 30 | ||
฿ 1,120.62 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 20 | 28 | 15 | ||
฿ 1,049.74 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 20 | 28 | 25 | ||
฿ 1,072.27 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 25 | 33 | 15 | ||
฿ 1,381.91 | OIL BUSHING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 40 | 30 | ||
฿ 2,242.29 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 35 | 44 | 60 | ||
฿ 1,436.47 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 40 | 50 | 30 | ||
฿ 2,194.43 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 40 | 50 | 50 | ||
฿ 3,322.44 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 50 | 60 | 80 | ||
฿ 3,342.12 | OIL BUSHING | 1 Piece(s) | 22 Day(s) | 10 | 65 | 80 | 50 |
Loading...
Type | Straight Type | Metal Type | Ferrous Sintering | Operating Environment | Standard / Vibration Resistant |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.63 | Maximum Allowable Surface Pressure P(N/mm2) | 24.5 |
Maximum Allowable Velocity V(m/s) | 0.5 | Length Type | Single | Fitting axis | g6 |
Housing Fitting | H7 | Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -40::120 |
How can we improve?
How can we improve?