1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Slide Rail FBL27S Type

Slide Rail FBL27S Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This slide rail has excellent versatile properties and can be selected for various applications.
[Features]
· A compact slide rail.
· A thin, compact, lightweight and low-cost FBL type slide rail used for finite linear motion, with 2 rows of balls arranged between the inner rail and the outer rail which is made by roll forming steel plates with precision molding.
· Since the balls are always arranged at equal intervals by a cage, molded by a precision press, a smooth slide mechanism without mutual friction between the balls can be obtained.
· As clearance and movement of the sliding unit is adjusted to ideal conditions, a slide mechanism with almost no sound can be obtained by mounting it on the other surface using screws.
· As the cross-sectional shape is designed to be thin, there is less side space when mounting and any number of rails can be used in parallel depending on the loading condition.
· The galvanizing process is done on the FBL type slide rail and sliding unit is encapsulated with good quality lithium soap-based grease with excellent oxidation stability.
[Applications]
· Since light linear motion can be obtained with simple installation, it can be widely used for the sliding parts of various equipment like copying machines, measuring machines, communication devices, medical equipment, vending machines, various types of office equipment, etc.

Part Number
FBL27S+200L
FBL27S+250LSALE
FBL27S+300L
FBL27S+350L
FBL27S+400L
FBL27S+450L
FBL27S+500L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 334.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10135200260~150~300

฿ 364.00

฿ 329.60

THK SLIDE RAIL 1 Piece(s) Same day 10185250240~200~300

฿ 394.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10222300240~250~300

฿ 455.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10260350230~300~300

฿ 516.00

SLIDE RAIL 1 Piece(s) 5 Day(s) 10297400210~300~300

฿ 607.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10334450200~350~200

฿ 1,006.00

SLIDE RAIL 1 Piece(s) 22 Day(s) 10371500180~400~200

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Single Slide
Height(mm) 9.5 Width(mm) 27 Rail Surface Treatment No