1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail FBL27S-P14 Type

Slide Rail FBL27S-P14 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 455.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • สินค้าบางรายการจะสิ้นสุดการจำหน่าย ณ ปลายเดือนมีนาคม พ.ศ.2566 ซึ่งเป็นการหยุดจำหน่ายในระบบของมิซูมิเท่านั้น ทั้งนี้ผู้ผลิตยังคงผลิตสินค้าดังกล่าวนี้อยู่
    สินค้าดังกล่าวไม่มีแผนที่จะนำกลับมาจำหน่ายใหม่อีกครั้งและไม่มีสินค้าทดแทน สำหรับรายละเอียดกรุณาตรวจสอบจากหน้าจอขณะทำใบเสนอราคาและตอนสั่งซื้ออีกครั้ง


Product Description

[Structure and features]·Slide rail FBL type is a thin, compact, lightweight and low cost finite linear motion slide unit that arranges two rows of balls between the inner rail and the outer rail made of precisely molded rolled steel sheets. Since the balls are always arranged at equal intervals by a cage molded by a precision press, a smooth slide mechanism without mutual friction between the balls can be obtained.
· Since light linear motion can be obtained with simple installation, it can be widely used for the sliding parts of various equipment like copying machines, measuring machines, communication devices, medical equipment, vending machines, various types of office equipment, etc.
· [Types and features]· FBL 27S inner rail pullout type. The inner rail can be pulled out by releasing the auto free disconnect spring attached to the inner rail. When storing, automatically release the locked state with force that is more than the constant pressure in the storage direction.

Part Number
FBL27S-P14+200L
FBL27S-P14+250L
FBL27S-P14+300L
FBL27S-P14+350L
FBL27S-P14+450L
FBL27S-P14+500L
FBL27S-P14+550L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 455.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10116200260~150~300

฿ 516.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10152250240~200~300

฿ 546.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10202300240~250~300

฿ 607.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10251350230~300~300

฿ 1,013.16

SLIDE RAIL 1 Piece(s) 10 Day(s) 10332450210~350~300

฿ 789.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10371500200~400~200

฿ 880.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10407550180~450~200

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Single Slide
Height(mm) 9.5 Width(mm) 27 Rail Surface Treatment No