1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Conditioning Equipment Multi Series, Regulator R Series

AIR TREATMENT EQUIPMENT

Conditioning Equipment Multi Series, Regulator R Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,845.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· The most reasonable modular type refining system.

 
Part Number
R300-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,845.56

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Set Pressure Range(MPa) 0.05~0.83
Exhaust Mechanism Presence Adverse Current Function Presence Supply Side, Connection Type Rc
Supply Side, Connection Dia. 1/4 Operating Pressure Range(MPa) null:: 0.93 Flow Direction Rightward direction
Control Side, Connection Type Rc Control Side, Connection Dia. 1/4 Pressure Gauge With Pressure Gauge
Pressure Gauge Specifications Standard specification 1 MPa Main body model 300

Please check the type/dimensions/specifications of the part R300-02 in the Conditioning Equipment Multi Series, Regulator R Series series.