(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard shaft support.
[Features]
· A lightweight aluminum holder for securing LM shafts.
· The LM shaft mounting part includes slots that allow for the LM shaft to be securely fastened using screws/bolts.
Part Number |
---|
SK10 |
SK12 |
SK13 |
SK16 |
SK20 |
SK25 |
SK30 |
SK35 |
SK40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft diameter d (Ø) | Thickness L (mm) | Width I (mm) | Height of center h (mm) | Mounting Hole Pitch B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 338.10 ฿ 227.58 | THK LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 10 | 14 | 18 | 20 | 32 | ||
฿ 254.00 | THK LINEAR BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 12 | 14 | 20 | 23 | 32 | ||
฿ 254.00 | THK LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 13 | 14 | 20 | 23 | 32 | ||
฿ 366.14 | THK LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 16 | 16 | 25 | 27 | 38 | ||
฿ 320.00 | THK LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 20 | 20 | 30 | 31 | 45 | ||
฿ 446.03 | THK LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 25 | 24 | 38 | 35 | 56 | ||
฿ 490.48 | THK LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 30 | 28 | 44 | 42 | 64 | ||
฿ 558.20 | LINEAR BUSHING | 1 Piece(s) | Same day | 10 | 35 | 32 | 50 | 50 | 74 | ||
฿ 694.00 | LINEAR BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 40 | 36 | 60 | 60 | 90 |
Loading...
Shape | T Shaped | Shaft Securing Type | Slit | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | No | Type | Casting | Thickness | Standard |
Dowel Hole | None | Clamp Lever | None |
How can we improve?
How can we improve?