1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Caster With Adjuster Foot, AF Type, Automatic Plate Type

Caster With Adjuster Foot, AF Type, Automatic Plate Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 1,190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster used for machinery equipment, etc.
[Features]
· Can be mounted onto heavy objects because the allowable load is high.
· The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.
[Applications]
· Suitable for use in machinery and equipment that use a lot of oil.

Part Number
AF-50SALE
AF-65
AF-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings JAN code Ordering Code

฿ 1,190.00

฿ 912.25

CASTER 1 Piece(s) Same day 74250[Nylon] Reinforced Nylon75(80)75(80)102102507375-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence--

฿ 1,360.00

CASTER 1 Piece(s) Same day 95250[Nylon] Reinforced Nylon75(80)75(80)102102658475-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence--

฿ 3,966.00

CASTER 1 Piece(s) 12 Day(s) 120300[Engineering Plastics] MC Nylon115(105)115(105)1401407595​1​0​5​-1​1​5​×​1​0​5​-​1​1​5No4580322260307437-2379

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Properties Low Floor Heavy Load Load Range(daN) 220.01~320.00
Stopper (Detail) No Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Wheel Width(mm) 45 Application OA equipment, information and communication equipment / Factory facilities
Load Category Heavy Load