Speed Controller with Quick Fitting, Low Pressure Control Type

Brand :
KOGANEI

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

Fitting that allows the tube to be attached and detached quickly in a single-action for speed control of actuators such as cylinders.
[Features]
·Low pressure specification.
·Excellent flow characteristics and easy fine adjustment in low basin.
[Applications]
·Ideal for production lines using air cylinders, etc., in all industries.

Drawing

Speed Controller With Quick Fitting Low Pressure Control Type: Related images

Metric thread type

Speed Controller With Quick Fitting Low Pressure Control Type: Related images

Collet øD: 4 to 6 mm

Speed Controller With Quick Fitting Low Pressure Control Type: Related images

Collet øD: 8 to 10 mm

Product Specifications

Speed Controller With Quick Fitting Low Pressure Control Type: Related images

External appearance

Standard table

Part number *2Tube outer diameter
⌀D
RABL1 *1L2 *1L3 *1
MAXMINMAXMIN
SSC4-M5-□4M5 × 0.82.933.429.930.5276.722.8
SSC4-01-□R1/884135.93731.910.726.8
SSC6-M5-□6M5 × 0.82.933.429.930.5276.724.2
SSC6-01-□R1/884135.93731.910.728.2
SSC6-02-□R1/411.148.742.642.636.511.929.4
SSC8-01-□8R1/884135.93731.910.736.4
SSC8-02-□R1/411.148.742.642.636.511.937.6
Part number *2⌀P1⌀P2CEWidth across flats
H
XYWeight
(g)
SSC4-M5-□89.8111089.87.87.6
SSC4-01-□14.412.21017
SSC6-M5-□10.59.811.610.5811.89.88.4
SSC6-01-□14.412.71018
SSC6-02-□18.414.71436
SSC8-01-□14.514.418.115.51013.8—22
SSC8-02-□18.417.51439

*1: The L1, L2, and L3 dimensions of tapered thread type are reference dimensions after screw-in.
*2: Please enter the symbol:A for meter-out control and the symbol:B for meter-in control in □ of a model.

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SSC6-M5-A | Speed Controller with Quick Fitting, Low Pressure Control Type | KOGANEI | MISUMI Thailand