Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series

Brand :
KOGANEI

Caution

  • The product images are representative only. Please refer to the catalog for shape details.
  • [Information About the End of Sales]Part number: BDAV10 × 25 and BDAVS16 × 30 will be discontinued in April 2022.

Product Description

Provides multi functional support for small movements and in addition to the directly installed side mount, 3 types of mounting provide appropriate response for various mounting requirements.

Product Specifications

External appearance of BDA

External appearance

Internal Structure

Internal structure of BDA
NO.NameMaterials
Standard specificationsNon-ion specification
(1)Main BodyAluminum (anodizing)
(2)Rod coverPBT resinAluminum (Black anodizing)
(3)Head coverPBT resinAluminum (Black anodizing)
(4)Rod pushOil-impregnated copper alloyStainless steel
(5)Piston rodStainless steel
(6)PistonBrassAluminum
(7)Piston packingSynthetic rubber (NBR)
(8)Rod end nutHard copper (Electric nickel plating)
(9)Packing caseBrassStainless steel
(10)CapPolyacetal
(11)Rod packingSynthetic rubber (NBR)
(12)O-ringSynthetic rubber (NBR)
(13)BumperSynthetic rubber (NBR)
(14)SpringHard copper (Zinc plating)
(15)Spring holderBrassAluminum
(16)ColorBrassAluminum
(17)FilterFoam metal
(18)SupportBrassAluminum
(19)Magnet⌀6: Sintered alloy magnet
⌀10·⌀16: Resin magnet

Product features details

Side mount that supports small movements with multi-function and can be directly mounted

In addition to the side mounts that can be mounted directly, 3 types of mounting brackets accurately support various mounting situations.
Moreover, regardless of the mounting type, the design allows the parallelism and perpendicularity between the axis of the piston rod and the mounting surface to be obtained with high accuracy.
The combination of the square & compact body and the mounting bracket further expands the degree of freedom in device design.
Not only the expansion of the series, but also the reliability and practicality.

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

BDAS16X30-1A | Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series | KOGANEI | MISUMI Thailand