General Type, Slim Cylinder, DA/DV/SA Series

Brand :
KOGANEI

Caution

  • The product images are representative only. Please refer to the catalog for shape details.
  • [Information About the End of Sales]Part number: DA25 × 250-CS2B2, DA32 × 100-CS3B1, DA32 × 25-1-CS3B2, DA32 × 50-CS4B2, DA40 × 150-1-CS3B1, DAL20 × 350-1-CS3MA1, KOG1DV, KOG1DAT will be discontinued in April 2022.

Product Description

Slim cylinder of ø16 to 63 (cylinder diameter 16 to 63 mm).
[Features]
·High quality and highly reliable design using stainless steel tube is standard for compact and medium cylinders
·A wide variety of lineup of 21 variations in all
·Supports high-speed operation of 700 mm/s (ø50, 63 (cylinder diameter 50, 63 mm) is 500 mm/s)
·Uses durable piston packing
·Sensor switch can be retrofitted
·High mounting accuracy and easy mounting work
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries

Drawing

Basic type, DV, cylinder diameter × stroke

General type, slim cylinder, DA/DV/SA series, drawing 1

Foot type, DV, cylinder diameter × stroke -1

General type, slim cylinder, DA/DV/SA series, drawing 2

Flange type, DV, cylinder diameter × stroke -3

General type, slim cylinder, DA/DV/SA series, drawing 3

Head side trunnion type, DV, cylinder diameter × stroke -11T

General type, slim cylinder, DA/DV/SA series, drawing 4

Rod side trunnion type, DV, cylinder diameter × stroke -12

General type, slim cylinder, DA/DV/SA series, drawing 5

Basic type, DVL, Cylinder diameter × stroke

General type, slim cylinder, DA/DV/SA series, drawing 6

Foot type, DVL, Cylinder diameter × stroke -1

General type, slim cylinder, DA/DV/SA series, drawing 7

Flange type, DVL, Cylinder diameter × stroke -3

General type, slim cylinder, DA/DV/SA series, drawing 8

Head side trunnion type, DVL, cylinder diameter × stroke -11T

General type, slim cylinder, DA/DV/SA series, drawing 9

Basic type DA cylinder diameter × stroke

General type, slim cylinder, DA/DV/SA series, drawing 1General type, slim cylinder, DA/DV/SA series, drawing 1

Product Specifications

Slim Valpack Cylinder

Slim Valpack Cylinder
External appearance of standard rod cylinder, square rod cylinder

Product Specifications

ItemsCylinder diameter mm
2025324040
Mounting solenoid valve series
062 series125 series
Operation typeDouble acting type
Operating fluidAir
Mounting TypeBasic type, foot type, flange type, rod trunnion type, head trunnion type
Operating pressure rangeAir cylinder0.04 to 0.9
MPaSquare rod cylinder
(ø25/ø40 only)
0.1 to 0.9
Guaranteed pressure resistantMPa1.32
Operating temperature range°C0 to 60
Operating speed rangemm/s30 to 80030 to 50030 to 30030 to 21030 to 450
Speed controllerExhaust throttle valve (both directions) as standard equipment
CushionRigid type (rubber bumper method)
LubricationNot requiredRequired (Turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterRc1/4

Product Specifications

ItemsSeries
062 series125 series
Solenoid specifications
SingleSingle
Type
VPS062-4E1-70VPS125-4E1-70
Operation typeDirect operation
Number of positions / ports2 positions / 5 ports
Effective cross-sectional areamm^21.83.5
Piping connection port diameterRc1/4
LubricationNot requiredRequired (Turbine oil type 1 "ISO VG32" equivalent)
Operating pressure rangeMPa0 to 0.9 (In the case of a solenoid valve alone)
Guaranteed pressure resistantMPa1.32
Operating temperature range°C0 to 60
Impact resistance m/s^2Horizontal direction980.7
Axial direction980.7
Mounting DirectionFree
Maximum operating frequencyHz5

Product Specifications

ItemsRated Voltage
100 V AC200 V AC24 V DC
Operating Voltage RangeV90 to 110 (100±10%)180 to 220 (200±10%)21.6 to 26.4
(24±10%)
Current
(When rated voltage is applied)
FrequencyHz50605060
Current value mA (r.m.s)1401307065400
Insulation resistance100 or More
Connection method and lead lengthGrommet type: Approx. 300 mm
Lead Wire ColorYellow/blackWhite/blackRed/black

Internal structure and name of each part

Piston rod, oil-impregnated bushing, rod packing, rod cover, cylinder tube, bumper, piston, magnet, piston packing, head cover

Piston rod, oil-impregnated bushing, rod packing, rod cover, cylinder tube, bumper, piston, magnet, piston packing, head cover

Square rod cylinder

Square rod cylinder

Handling of speed controller

Handling of speed controller
When the adjusting screw is tightened, the discharge air is throttled and the piston speed slows down

Procedure for changing to pull type when energized

Procedure for changing to pull type when energized
Remove the nut and washer, pull the valve out of the cylinder, rotate it 180° and reassemble it back together

Standard table

Basic type, DV, cylinder diameter × stroke

Mounting solenoid valveDiameterABCDEFGHIJKL
062 series2019635887323121615125M8 × 1M20 × 1.5
2520140887326141618146M10 × 1.25M22 × 1.5
3220645887331141623146M10 × 1.25M27 × 2
402114593733114(14.5)23198M14 × 1.5M33 × 2
125 series402214593833114(14.5)23198M14 × 1.5M33 × 2
Mounting solenoid valveDiameterMRSUVWARAXAYAL
062 series20104214.527867.531.22720
25124214.5291089.534.63022
32124214.53512109.541.63627
40124214.541.616149.547.34133
125 series40124616.541.616149.547.34133

Foot type, DV, cylinder diameter × stroke -1

Mounting solenoid valveDiameterABCDEFGHIJKRSUVW
062 series2019635887323121615125M 8 × 14214.52786
2520140887326141618146M10 × 1.254214.529108
3220645887331141623146M10 × 1.254214.5351210
402114593733114(14.5)23198M14 × 1.54214.541.61614
125 series402214593833114(14.5)23198M14 × 1.54616.541.61614
Mounting solenoid valveDiameter AAABACADAEAFAHAJAPARATAXAY
062 series20117.5157573.555402515.56.87.53.231.227
25117.5207573.5554030176.89.53.234.630
32117.5257573.5554035206.89.53.241.636
40122.5258073.575554023.599.5447.341
125 series40122.5258083.575554023.599.5447.341

Flange type, DV, cylinder diameter × stroke -3

Mounting solenoid valveDiameterABCDEFGHIJKRSUVW
062 series2019635887323121615125M 8 × 14214.52786
2520140887326141618146M10 × 1.254214.529108
3220645887331141623146M10 × 1.254214.5351210
402114593733114(14.5)23198M14 × 1.54214.541.61614
125 series402214593833114(14.5)23198M14 × 1.54616.541.61614
Mounting solenoid valveDiameterARAXAYBBBCBDBEBFBP
062 series207.531.22730.5
259.534.63035.5
329.541.63640.545208060 6.8
409.547.34140.5503010080 9
125 series409.547.34140.5503010080 9

Head side trunnion type, DV, cylinder diameter × stroke -11T

Mounting solenoid valveDiameterABCDEFGHIJKL
062 series2019635887323121615125M8 × 1M20 × 1.5
2520140887326141618146M10 × 1.25M22 × 1.5
3220645887331141623146M10 × 1.25M27 × 2
402114593733114(14.5)23198M14 × 1.5M33 × 2
125 series402214593833114(14.5)23198M14 × 1.5M33 × 2
Mounting solenoid valveDiameterMRSUVWCACCCD
062 series20104214.5278611522.581
25124214.52910812022.581
32124214.535121012522.581
40124214.541.6161413022.581
125 series40124616.541.6161413024.591

Rod side trunnion type, DV, cylinder diameter × stroke -12

Mounting solenoid valveDiameterABCDEFGHIJKL
062 series2019635887323121615125M8 × 1M20 × 1.5
2520140887326141618146M10 × 1.25M22 × 1.5
3220645887331141623146M10 × 1.25M27 × 2
402114593733114(14.5)23198M14 × 1.5M33 × 2
125 series402214593833114(14.5)23198M14 × 1.5M33 × 2
Mounting solenoid valveDiameterMRSUVWCACDCECFCGCH
062 series20104214.527864315392723248
25124214.5291084815394743450
32124214.535121053153100804056
40124214.541.6161453158107874763
125 series40124616.541.6161453168107874763

Basic type, DVL, Cylinder diameter × stroke

Mounting solenoid valveDiameterABCDEFGHIJKL
062 series2520140887326141618125M8 × 1M22 × 1.5
402114593733114(14.5)23198M14 × 1.5M33 × 2
125 series402214593833114(14.5)23198M14 × 1.5M33 × 2
Mounting solenoid valveDiameterMRSUVARAXAYAL
062 series25124214.5297.49.534.63022
40124214.541.6139.547.34133
125 series40124616.541.6139.547.34133

Foot type, DVL, Cylinder diameter × stroke -1

Mounting solenoid valveDiameterABCDEFGHIJKRSUV
062 series2520140887326141618125M8 × 14214.5297.4
402114593733114(14.5)23198M14 × 1.54214.541.613
125 series402214593833114(14.5)23198M14 × 1.54616.541.613
Mounting solenoid valveDiameterAAABACADAEAFAHAJ APARAT AXAY
062 series25117.5207573.5554030176.89.53.234.630
40122.5258073.575554023.599.5447.341
125 series40122.5258083.575554023.599.5447.341

Flange type, DVL, Cylinder diameter × stroke -3

Mounting solenoid valveDiameterABCDEFGHJKRSUVARBB
062 series25201408873261416185M8 × 14214.5297.49.535.5
402114593733114(14.5)238M14 × 1.54214.541.6139.540.5
125 series402214593833114(14.5)238M14 × 1.54616.541.6139.540.5

Head side trunnion type, DVL, cylinder diameter × stroke -11T

Mounting solenoid valveDiameterABCDEFGHIJKLMRSUVCACCCD
062 series2520140887326141618125M8 × 1M22 × 1.5124214.5297.412022.581
402114593733114(14.5)23198M14 × 1.5M33 × 2124214.541.61313022.581
125 series402214593833114(14.5)23198M14 × 1.5M33 × 2124616.541.61313024.591
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

DAF40X125 | General Type, Slim Cylinder, DA/DV/SA Series | KOGANEI | MISUMI Thailand