Jig cylinder series with a drive equipment slow speed cylinder guide

Brand :
KOGANEI

Caution

    Product Description

    Low speed enabled, square & thin body allows selection of mounting and piping direction, offering greater flexibility of device design.

    Drawing

    Dimensional drawing of SGDA6/8/10, SGDAQ6/8/10

    SGDA6/8/10, SGDAQ6/8/10

    Dimensional drawing of SGDA6/8/10, SGDAQ6/8/10

    SGDA6/8/10, SGDAQ6/8/10

    Dimensional drawing of SGDA6/8/10, SGDAQ6/8/10

    SGDA6/8/10, SGDAQ6/8/10

    Dimensional drawing of SGDA6/8/10, SGDAQ6/8/10

    SGDA6/8/10, SGDAQ6/8/10

    Dimensional drawing of SGDA6/8/10, SGDAQ6/8/10

    SGDA6/8/10, SGDAQ6/8/10

     

    Standard table

    TypeSymbol
    ABCDEFGHJKL
    SGDA6312315621684⌀3.3
    Counterbore ø6.5
    Depth 5
    M4 × 0.7
    Depth 6
    15
    SGDA83424158218105⌀3.3
    Counterbore ø6.5
    Depth 5
    M4 × 0.7
    Depth 6
    18
    SGDA103626168220106⌀4.2
    Counterbore ø8
    Depth 5
    M5 × 0.8
    Depth 10
    20
    TypeSymbol
    MNPRSTUVWAAABACADAE
    SGDA661016304042M3 × 0.5618961125
    SGDA871218344648M4 × 0.7720871426
    SGDA1081420385254M4 × 0.7822971626

    Product features details

    Square & low profile body with more freedom in device design

    Cautions/prohibitions

    After touching the grease used for the low-speed cylinder, be sure to wash your hands thoroughly. If you smoke with a hand with grease attached, the grease attached to the cigarette may burn and generate harmful gas. (The grease used for low-speed cylinders is chemically very stable at room temperature, but harmful gas is generated above 250°C.)

    Behind the scenes

     

    This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    T-SGDA8X20 | Jig cylinder series with a drive equipment slow speed cylinder guide | KOGANEI | MISUMI Thailand