(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder switch grooves are installed on all four sides in the super compact cylinder.
Part Number |
---|
SSD2-12-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-12-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-12D-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-12D-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-16-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-16-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-16D-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-16D-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-20-5 |
SSD2-20-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200] |
SSD2-20-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200]-M |
SSD2-20D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200] |
SSD2-20D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200]-M |
SSD2-25-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-25-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-25D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-25D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-32-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-32-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-32D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-32D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-40-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-40-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-40D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-40D-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-50-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-50-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-50D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-50D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-63-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-63-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-63D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-63D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-80-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-80-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-80D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-80D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-100-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-100-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-100D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300] |
SSD2-100D-[10,15,20,25,30,35,40,45,50,75,100,125,150,175,200,250,300]-M |
SSD2-K-12-[5,10,15,20,25,30] |
SSD2-K-16-[5,10,15,20,25,30] |
SSD2-K-16-[5,10,15,20,25,30]-M |
SSD2-K-20-[5,10,15,20,25,30,35,40,45,50] |
SSD2-K-20-[5,10,15,20,25,30,35,40,45,50]-M |
SSD2-K-25-[5,10,15,20,25,30,35,40,45,50] |
SSD2-K-25-[5,10,15,20,25,30,35,40,45,50]-M |
SSD2-K-32-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-K-32-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-K-40-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-K-40-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-K-50-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-K-50-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-K-63-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-K-63-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-K-80-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-K-80-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-K-100-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-K-100-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-KL-12-[5,10,15,20,25,30] |
SSD2-KL-12-[5,10,15,20,25,30]-M |
SSD2-KL-16-[5,10,15,20,25,30] |
SSD2-KL-16-[5,10,15,20,25,30]-M |
SSD2-KL-20-[5,10,15,20,25,30,35,40,45,50] |
SSD2-KL-20-[5,10,15,20,25,30,35,40,45,50]-M |
SSD2-KL-25-[5,10,15,20,25,30,35,40,45,50] |
SSD2-KL-25-[5,10,15,20,25,30,35,40,45,50]-M |
SSD2-KL-32-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-KL-32-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-KL-40-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-KL-40-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-KL-50-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-KL-50-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-KL-63-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-KL-63-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-KL-80-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-KL-80-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-KL-100-[10,15,20,25,30,35,40,45,50,75,100] |
SSD2-KL-100-[10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-L-12-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-L-12-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-L-12D-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-L-12D-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-L-16-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-L-16-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-L-16D-[5,10,15,20,25,30,35,40,45,50,75,100] |
SSD2-L-16D-[5,10,15,20,25,30,35,40,45,50,75,100]-M |
SSD2-L-20-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200] |
SSD2-L-20-[5,10,15,20,25,30,35,40,45,50,75,100,125,150,175,200]-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Pressure (MPa) | Rod Tip Specification | With or Without Switch | Cushion | Specifications | Cushion | Exterior Dimensions F | Mounting bracket | Copper-Free | Non Purple | Rad Material | Rod Material | Rod Peripheral Materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
฿ 895.52 | SPACE SAVING STRUCTURE | 1 Piece(s) | 5 Day(s) | Double Acting | 20 | 5 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1 | Female thread rod end | None | - | 1_SSD2: Double acting, single rod type | No (Standard specifications depending on the stroke) | In-stock item | No | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 20 | 5 ~ 200 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | A | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 20 | 5 ~ 200 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | Standard Specification | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 20 | 5 ~ 200 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | A | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 20 | 5 ~ 200 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | Standard Specification | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 25 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | A | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 25 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | Standard Specification | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 25 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | A | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 25 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | Standard Specification | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 32 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 32 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 32 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 32 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 40 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 40 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 40 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 40 | 5 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 50 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 50 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 50 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 50 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 18 Day(s) | Double Acting | 63 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | Standard | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 18 Day(s) | Double Acting | 63 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | Standard | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 18 Day(s) | Double Acting | 63 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | Standard | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 18 Day(s) | Double Acting | 63 | - | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | Standard | - | Made to Order | - | - | - | - | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 80 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 80 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 80 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 80 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | A | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 300 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported | - | Standard | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 12 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 16 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 16 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 20 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 20 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 25 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 25 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 32 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 32 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 40 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 40 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 50 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 50 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 21 Day(s) | Double Acting | 63 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 21 Day(s) | Double Acting | 63 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 80 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 80 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | No | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 16 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 16 | 5 ~ 30 | Standard | Standard | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 20 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 20 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 25 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 25 | 5 ~ 50 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 32 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 32 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 40 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 40 | 5 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 50 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 50 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 22 Day(s) | Double Acting | 63 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 22 Day(s) | Double Acting | 63 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 80 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 80 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Standard | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 19 Day(s) | Double Acting | 100 | 10 ~ 100 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.05~1.0 | - | Presence | - | High-Load Type | Rubber Cushion | Made to Order | - | Non-Compatible | - | Stainless steel | - | - | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 12 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | None (Standard Specifications Based on Stroke) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Standard Specifications | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | Double Acting | 16 | 5 ~ 100 | Standard | Standard | 0.1~1.0 | - | Presence | Rubber Cushion | 1_SSD2: Double acting, single rod type | - | Made to Order | - | Standard Support | - | - | - | Stainless Steel Specs | ||
- | STANDARD TYPE | 1 Piece(s) | 16 Day(s) | Double Acting | 20 | 5 ~ 200 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | A | ||
- | STANDARD TYPE | 1 Piece(s) | 16 Day(s) | Double Acting | 20 | 5 ~ 200 | Standard | Standard / Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~1.0 | - | Presence | None (Stroke is of Standard Specification) | 1_SSD2: Double acting, single rod type | - | Made to Order | - | - | Not Supported (Stroke is of standard specification) | - | - | Standard Specification |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Block shape | Operating Temperature(°C) | -10::60 |
---|---|---|---|---|---|
End Locking | No (Standard) | Valves | No |
How can we improve?
How can we improve?