Space Saving Type Cartridge Cylinder Series CAT

Brand :
CKD

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

The outer diameter part of the cylinder is fully-threaded and the size of a thumb. An ultra-compact single-acting cylinder that springs back when pulled.
[Features]
·Ultra compact size: The overall length of the cylinder has been significantly shortened, and the inner diameter is also ultra-compact with ø6 to ø15. It can be installed in a small space to reduce the size of the device.
·Easy to install: The outer diameter of the tube is threaded, making it easy to attach to jigs, panels, etc.
·2 types of mounting: Recessed type and panel mounting type are available as mounting types. The recessed type is a method of sealing with a seal washer, and does not require O-ring or reamer processing.
·1 air pipe: Since it is a single-acting push method, it can be operated with only 1 air pipe.
·Selectable end shape: Male thread and non-threaded are available for the end shape of the piston rod. You can choose according to your purpose.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

CAT-N-6-10-F | Space Saving Type Cartridge Cylinder Series CAT | CKD | MISUMI Thailand