(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat cylinder FCD series with free position fall prevention function.
Part Number |
---|
UFCD-KL-32-[5,10,15,20,25,30,40,50]-[B,F] |
UFCD-KL-40-[5,10,15,20,25,30,40,50]-[B,F] |
UFCD-KL-50-[5,10,15,20,25,30,40,50]-[B,F] |
UFCD-KL-63-[5,10,15,20,25,30,40,50]-[B,F] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) |
---|---|---|---|---|---|---|---|
- | CKD STANDARD TYPE | 1 Piece(s) | 38 Day(s) | 32 | 5 ~ 50 | ||
- | CKD STANDARD TYPE | 1 Piece(s) | 58 Day(s) | 40 | 5 ~ 50 | ||
- | CKD STANDARD TYPE | 1 Piece(s) | 58 Day(s) | 50 | 5 ~ 50 | ||
- | CKD STANDARD TYPE | 1 Piece(s) | 38 Day(s) | 63 | 5 ~ 50 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Block shape |
---|---|---|---|---|---|
Additional Function | Fall Prevention / With Brake / With Intermediate Stop Function / With rod detent function | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | Not Provided | Valves | No | Operating Pressure(MPa) | 0.25::0.7 |
How can we improve?
How can we improve?