(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reduced wear on stowed items such as electric wires and air hoses, etc. *Mounting brackets sold separately. Please note in advance.
[Features]
Low-friction, low-noise, flap open-close type.
Reduced wear on stowed items such as electric wires and air hoses, etc.
Excellent durability.
Special plastic utilized for noise reduction.
16 types are mountable with 1 type of mounting bracket for both moving and fixed ends.
(Excl. SP55, SP80 series.)
SP45/55/80 series have internal opening/closing flaps.
Full-cover types are also selectable for the SP45/55 series
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Height H1 (mm) | Inner Width W1 (mm) | Bending Radius R (mm) | Max. Cable O.D. Dp (Ø) | Pitch P (mm) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114.88 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 1 | ||
฿ 191.23 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 2 | ||
฿ 278.32 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 3 | ||
฿ 359.23 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 4 | ||
฿ 440.90 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 5 | ||
฿ 520.26 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 6 | ||
฿ 584.13 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 7 | ||
฿ 664.26 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 8 | ||
฿ 726.58 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 9 | ||
฿ 797.81 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 30 | 12 | 25 | 10 | ||
฿ 864.77 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 11 | ||
฿ 938.32 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 12 | ||
฿ 968.13 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 13 | ||
฿ 994.84 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 14 | ||
฿ 1,045.55 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 15 | ||
฿ 1,114.45 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 16 | ||
฿ 1,182.19 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 17 | ||
฿ 1,249.16 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 18 | ||
฿ 1,219.74 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 19 | ||
฿ 1,265.03 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 30 | 12 | 25 | 20 | ||
฿ 1,279.71 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 21 | ||
฿ 1,338.96 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 22 | ||
฿ 1,398.22 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 23 | ||
฿ 1,457.48 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 24 | ||
฿ 1,517.81 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 25 | ||
฿ 1,578.58 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 26 | ||
฿ 1,639.35 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 27 | ||
฿ 1,700.13 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 28 | ||
฿ 1,760.90 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 29 | ||
฿ 1,821.29 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 30 | 12 | 25 | 30 | ||
฿ 1,882.06 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 31 | ||
฿ 1,931.54 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 32 | ||
฿ 1,990.80 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 33 | ||
฿ 2,050.06 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 34 | ||
฿ 2,109.32 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 35 | ||
฿ 2,168.57 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 36 | ||
฿ 2,227.82 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 37 | ||
฿ 2,287.08 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 38 | ||
฿ 2,346.34 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 39 | ||
฿ 2,405.60 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 30 | 12 | 25 | 40 | ||
฿ 2,464.86 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 41 | ||
฿ 2,524.12 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 42 | ||
฿ 2,583.37 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 43 | ||
฿ 2,642.63 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 44 | ||
฿ 2,701.89 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 45 | ||
฿ 2,761.14 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 46 | ||
฿ 2,820.40 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 47 | ||
฿ 2,879.66 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 48 | ||
฿ 2,938.92 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 15 | 20 | 30 | 12 | 25 | 49 | ||
฿ 2,998.17 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 30 | 12 | 25 | 50 | ||
฿ 114.88 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 1 | ||
฿ 168.28 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 2 | ||
฿ 221.68 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 3 | ||
฿ 275.08 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 4 | ||
฿ 328.48 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 5 | ||
฿ 381.88 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 6 | ||
฿ 435.28 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 7 | ||
฿ 488.68 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 8 | ||
฿ 542.08 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 9 | ||
฿ 595.48 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 10 | ||
฿ 648.87 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 11 | ||
฿ 702.27 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 12 | ||
฿ 755.67 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 13 | ||
฿ 809.07 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 14 | ||
฿ 862.47 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 15 | ||
฿ 915.87 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 16 | ||
฿ 969.27 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 17 | ||
฿ 1,022.67 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 18 | ||
฿ 1,076.07 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 19 | ||
฿ 1,129.47 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 20 | ||
฿ 1,182.87 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 21 | ||
฿ 1,236.27 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 22 | ||
฿ 1,289.66 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 23 | ||
฿ 1,343.06 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 24 | ||
฿ 1,396.46 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 25 | ||
฿ 1,449.86 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 26 | ||
฿ 1,503.26 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 27 | ||
฿ 1,556.66 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 28 | ||
฿ 1,610.06 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 29 | ||
฿ 1,663.46 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 30 | ||
฿ 1,716.86 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 31 | ||
฿ 1,770.26 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 32 | ||
฿ 1,823.66 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 33 | ||
฿ 1,877.06 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 34 | ||
฿ 1,930.45 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 35 | ||
฿ 1,983.85 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 36 | ||
฿ 2,037.25 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 37 | ||
฿ 2,090.65 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 38 | ||
฿ 2,144.05 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 39 | ||
฿ 2,197.45 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 15 | 20 | 50 | 12 | 25 | 40 |
Loading...
Type | Square type | Cover Type | Standard | Properties | Low Friction / Highly endurance |
---|---|---|---|---|---|
Number of Divided Sections inside Carrier | No | Operating Speed(m/s) | 3 | Cable Insertion Surface | Outer Peripheral Surface |
Cable Insertion Type | Snap(Opening and Closing) | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -10:80 |
Carrier Material | Resin | Appearance color | Black |
How can we improve?
How can we improve?