1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single Unit Type: Pipe shape adapter type, atmospheric system (VUE07-4A)

VACUUM GENERATOR

Single Unit Type: Pipe shape adapter type, atmospheric system (VUE07-4A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VUE07-4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 534.78

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -9017φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm

Loading...

  1. 1

Basic Information

Type Pipe shape Additional Function Filter Vacuum Port Connecting Port Shape Others
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temp. Range(°C) 0::60 Body Material Polybutylene Terephthalate

Please check the type/dimensions/specifications of the part VUE07-4A in the Single Unit Type: Pipe shape adapter type, atmospheric system series.

Products with similar specification

Part Number
VUE07-6A
VUH05-4A
VUH05-6A
VUH07-4A
VUH07-6A
VUL05-4A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 534.62

1 Piece(s) 8 Day(s) -9017φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm

฿ 534.62

1 Piece(s) 8 Day(s) -9011.5φ4High vacuum type70.5mm

฿ 534.47

1 Piece(s) 8 Day(s) -9011.5φ6High vacuum type70.5mm

฿ 537.95

1 Piece(s) 3 Day(s) -9223φ4High vacuum type12.50.7mm

฿ 534.62

1 Piece(s) 8 Day(s) -9223φ6High vacuum type12.50.7mm

฿ 534.62

1 Piece(s) 8 Day(s) -6611.5φ4High Flow Rate Shape120.5mm