1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single Unit Type: Small pipe type, straight, open atmospheric system (VUML04-M53)

VACUUM GENERATOR

Single Unit Type: Small pipe type, straight, open atmospheric system (VUML04-M53)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An ultra small and lightweight ejector. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VUML04-M53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 532.96

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -668M5φ3High Flow Rate Shape70.4mm

Loading...

  1. 1

Basic Information

Type Small Tube Additional Function Filter Air Supply Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60
Body Material Polybutylene Terephthalate

Please check the type/dimensions/specifications of the part VUML04-M53 in the Single Unit Type: Small pipe type, straight, open atmospheric system series.

Products with similar specification

Part Number
VUME03-M54
VUME04-M33
VUME04-M34
VUML04-M54
VUML05-M33
VUML05-M34
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 532.96

1 Piece(s) 8 Day(s) -883.5M5φ4Low Supply Pressure and High Degree of Vacuum Type10.3mm

฿ 532.96

1 Piece(s) 8 Day(s) -906.5M3φ3Low Supply Pressure and High Degree of Vacuum Type20.4mm

฿ 532.96

1 Piece(s) 8 Day(s) -906.5M3φ4Low Supply Pressure and High Degree of Vacuum Type20.4mm

฿ 532.96

1 Piece(s) 8 Day(s) -668M5φ4High Flow Rate Shape70.4mm

฿ 532.96

1 Piece(s) 8 Day(s) -6611.5M3φ3High Flow Rate Shape120.5mm

฿ 532.96

1 Piece(s) 8 Day(s) -6611.5M3φ4High Flow Rate Shape120.5mm