1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Corrosion-Resistant SUS316 Fitting, Straight

Corrosion-Resistant SUS316 Fitting, Straight
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 407.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Now 40% smaller in volume compared to standard type.

Tube Fitting Stainless SUS316 - Straight Specifications

Corrosion-resistant Tube Fitting Stainless SUS316 - Straight: related image

Tube Fitting Stainless SUS316 - Straight appearance

Corrosion-resistant Tube Fitting Stainless SUS316 - Straight: related image

Dimensional drawing for metric thread

Corrosion-resistant Tube Fitting Stainless SUS316 - Straight: related image

Dimensional drawing for taper pipe thread

Usable fluids: air, water (see conditions*), other (see conditions*)
Maximum operating pressure: 1.0 MPa
Operating vacuum pressure: -100 kPa
Operating temperature range: -15 to 120°C (no freezing)

  • *When the fluid used is water or other chemicals, the following conditions must be observed.
  1. 1. When using water or other liquids, make sure the surge pressure stays below the maximum operating pressure.
  2. 2. When using water or other liquids, be sure to use an insert ring (see p. 858 of catalog).
  3. 3. For chemicals, mixed gases, etc., compliance with the specifications may vary depending on usage conditions, so please check before using.

Compatible Sizes

  • Tube Size

Millimeter size: φ4 (diameter 4 mm), φ6 (diameter 6 mm), φ8 (diameter 8 mm), φ10 (diameter 10 mm), φ12 (diameter 12 mm), φ16 (diameter 16 mm)

  • Thread size

Metric thread: M5×0.8
Taper pipe thread: R1/8, R1/4, R3/8, R1/2

FormatTube Outer Diameter
φD
RABLCHex
H
φPEffective Cross-Sectional Area (mm2)Mass
(g)
SSC4-M5 (4) (6)4M5 × 0.8324.421.418.4109.836
SSC4-01 (4) (5) (6)R1/8827.423.458.7
SSC6-M5 (4) (6)6M5 × 0.8325.622.619.61211.838.4
SSC6-01 (4) (5) (6)R1/8827.623.713.59.9
SSC6-02 (4) (5) (6)R1/41131.625.61413.818
SSC8-01 (4) (5) (6)8R1/8830.92721.91413.820.512
SSC8-02 (4) (5) (6)R1/41133.927.926.818
SSC10-02 (4) (5) (6)10R1/411363025.51716.827.522
SSC10-03 (4) (5) (6)R3/8123831.728.529
SSC12-03 (4) (5) (6)12R3/81239.933.627.42119.845.537
SSC12-04 (4) (5) (6)R1/21542.934.72251.855
SSC16-04 (4) (5) (6)16R1/21549.741.632.72423.779.859

Unit: mm

  • *Taper thread type L dimensions are reference dimensions after tightening with screws.
  • *For (4) in the order format, input -X if you want the fluorochemical grease specification.
  • *For (5) in the order format, input -TP if you want the sealing tape specification.
  • *For (6) in the order format, input -C if you want the clean room packaging specification.
Part Number
SSC4-01SALE
SSC6-02SALE
SSC6-02-TPSALE
SSC6-M5SALE
SSC8-01SALE
SSC8-02SALE
SSC10-02SALE
SSC10-02-TPSALE
SSC10-03SALE
SSC12-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Thread Part Seal Specification

฿ 407.71

฿ 259.14

FITTING 1 Piece(s) Same day 4R1/8Standard Specifications

฿ 530.00

฿ 342.01

FITTING 1 Piece(s) Same day 6R1/4Standard Specifications

฿ 530.54

฿ 305.48

FITTING 1 Piece(s) Same day 6R1/4Sealing Tape Specifications

฿ 423.85

฿ 273.21

FITTING 1 Piece(s) Same day 6MM5×0.8Standard Specifications

฿ 576.32

฿ 334.38

FITTING 1 Piece(s) Same day 8R1/8Standard Specifications

฿ 545.37

฿ 383.34

FITTING 1 Piece(s) Same day 8R1/4Standard Specifications

฿ 653.81

฿ 392.35

FITTING 1 Piece(s) Same day 10R1/4Standard Specifications

฿ 691.90

฿ 420.47

FITTING 1 Piece(s) Same day 10R1/4Sealing Tape Specifications

฿ 706.55

฿ 404.15

FITTING 1 Piece(s) Same day 10R3/8Standard Specifications

฿ 796.80

฿ 519.75

FITTING 1 Piece(s) Same day 12R3/8Standard Specifications

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Body Material SUS316 Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance Thread Material SUS316
Screw Mounting, Direction Straight Operating Temperature(°C) -15::120 Package Specifications Regular Packaging Specifications
Lubricant Specifications No oil specification