For General Piping, Mini-Type Tube Fitting, Hex Socket Head Straight

Caution
Product Description
A quick connect fitting that enables easy attachment and detachment of tubes despite its ultra-compact size.
[Features]
· Ultra-compact quick connect fitting for general pneumatic piping.
· Now 40% smaller by volume compared to standard type.
· The oval release ring makes it easy to disconnect the tube.
· The ø1.8 (diameter 1.8 mm) type is the industry's smallest single-action type.
· A light gray specification and a cleanroom packaging specification are also available as options.
· The cleanroom packaging specification uses fluorine grease.
· The product is air-cleaned and then packaged in a cleanroom (ISO class 6 equivalent).
[Applications]
· Ideal for pipes in small actuators and similar equipment.
Now 40% Smaller By Volume Compared To Standard Type

Appearance of Mini Type POC

Dimensional drawing of Mini Type POC

Dimensional drawing of Mini Type POC
Specifications
| Usable Fluids | Air |
|---|---|
| Maximum Operating Pressure | 1.0 MPa |
| Operating Vacuum Pressure | -100 kPa |
| Operating Temperature Range | 0 to 60°C (no freezing) |
Tube Size
| Millimeter Size (mm) | ø1.8, ø2, ø3, ø4, ø6 |
|---|---|
| Inch Size | ø1/8, ø5/32, ø1/4 |
Thread Size
| Metric Male Thread | M3 × 0.5, M5 × 0.8, M6 × 1 |
|---|---|
| Taper Pipe Male Thread | R1/8, R1/4, R3/8 |
| Metric Female Thread | M3 × 0.5, M5 × 0.8 |
| Format | Tube Outer Diameter øD | R | A | B | L | Tube End C | Hex H | øP | X (øX) | Y | Effective Cross-Sectional Area (mm2) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| POC180-M3M | 1.8 | M3 × 0.5 | 2.5 [2.2] | 12.1 | 9.6 [9.9] | 8.4 | 1.3 | 5.5 [5] | 4.8 | - | 1 | 0.9 |
| POC2-M3M | 2 | M3 × 0.5 | 2.5 [2.2] | 12.1 | 9.6 [9.9] | 8.4 | 1.3 | 5.5 [5] | 4.8 | - | 1 | 0.8 |
| POC3-M3M | 3 | M3 × 0.5 | 2.5 [2.2] | 15.1 | 12.6 [12.9] | 10.9 | 1.5 | 8 | 9.8 | 7.8 | 1.9 | 2.3 |
| POC3-M5M | M5 × 0.8 | 3 [3.2] | 15.6 | 12.6 [12.4] | 2 | 2.8 | 3.2 | |||||
| POC3-M6M | M6 × 1 | 3.9 [4] | 16.6 | 12.7 [12.6] | 9 [8] | 3 | 3.5 | |||||
| POC4-M3M | 4 | M3 × 0.5 | 2.5 [2.2] | 15.1 | 12.6 [12.9] | 10.9 | 1.5 | 8 | 9.8 | 7.8 | 1.8 | 2.2 |
| POC4-M5M | M5 × 0.8 | 3 [3.2] | 15.6 | 12.6 [12.4] | 2.5 | 5.1 | 3 | |||||
| POC4-M6M | M6 × 1 | 3.9 [4] | 16.6 | 12.7 [12.6] | 3 | 9 [8] | 7 | 3.3 | ||||
| POC4-01M | R1/8 | 8 | 15.8 | 11.8 | 10 | 7.4 | 6.2 | |||||
| POC6-M5M | 6 | M5 × 0.8 | 3 [3.2] | 17.5 | 145 [14.3] | 11.7 | 2.5 | 9.8 | 11.8 | 9.8 | 5.2 | 4.4 |
| POC6-M6M | M6 × 1 | 3.9 [4] | 18 | 14.1 [14] | 3 | 7.1 | 4.7 | |||||
| POC6-01M | R1/8 | 8 | 17.9 | 13.9 | 4 | 10 | 13 | 5.6 | ||||
| POC1/8-M3M | 1/8 | M3 × 0.5 | 2.5 [2.2] | 15.1 | 12.6 [12.9] | 10.9 | 1.5 | 8 | 9.8 | 7.8 | 1.8 | 2.3 |
| POC1/8-M5M | M5 × 0.8 | 3 [3.2] | 15.6 | 12.6 [12.4] | 2 | 3.3 | 3 | |||||
| POC1/8-M6M | M6 × 1 | 3.9 [4] | 16.6 | 12.7 [12.6] | 9 [8] | 3.1 | 3.6 | |||||
| POC5/32-M3M | 5/32 | M3 × 0.5 | 2.5 [2.2] | 15.1 | 12.6 [12.9] | 10.9 | 1.5 | 8 | 9.8 | 7.8 | 1.8 | 2.2 |
| POC5/32-M5M | M5 × 0.8 | 3 [3.2] | 15.6 | 12.6 [12.4] | 2.5 | 5.1 | 3 | |||||
| POC5/32-M6M | M6 × 1 | 3.9 [4] | 16.6 | 12.7 [12.6] | 3 | 9 [8] | 7 | 3.3 | ||||
| POC5/32-01M | R1/8 | 8 | 15.8 | 11.8 | 10 | 7.4 | 6.2 | |||||
| POC1/4-M5M | 1/4 | M5 × 0.8 | 3 [3.2] | 17.1 | 14.1 [13.9] | 11.4 | 2.5 | 9.8 | 11.8 | 9.8 | 4.8 | 3.8 |
| POC1/4-M6M | M6 × 1 | 4 | 17.7 | 13.7 | 3 | 7.3 | 4.1 | |||||
| POC1/4-01M | R1/8 | 8 | 4 | 10 | 5.2 | 12 |
Unit: mm

Comparison between Mini and Standard
Easy attachment and detachment of tubes despite ultra-compact size. The release ring features an oval shape.

Since its initial launch, the Mini has featured an easy-to-use oval-shaped release ring.
The Standard features a circular release ring, while the Mini's is oval-shaped. This feature is intended to improve ease-of-use.

We offer one-touch fittings for ultra-thin tube piping.
The ø1.8 (diameter 1.8 mm) and ø2 (diameter 2 mm) sizes are ideal for piping to small actuators, etc.