For General Piping, Tube Fitting, Universal Elbow

Caution
Product Description
A complete line of quick connect fittings.
[Features]
· Quick connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin body. (Some products)
· A wide lineup of products.
· Allows for centralized piping.
· The release ring features good action to prevent sore fingertips even with frequent attachment and detachment.
· The seal part uses an elastic sleeve with a unique shape to shut out air leaks.
· The lock claws evenly grip the circumference of the tube.
· The electroless nickel provides high corrosion-resistance, and the black resin body makes dirt hard to stand out.
One-Touch Fitting For General Pneumatic Piping

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR
Reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Single Banjo appearance

Single Banjo dimensional drawing (metric thread type)
| Format | Tube Outer Diameter øD | R | A | B | L1 | L2 | øP1 | øP2 | Tube End C | E | Hex H | Orifice Diameter (ømm) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PH4-M5 | 4 | M5 × 0.8 | 3 [3.2] | 17.2 | 14.2 [14] | 6.2 [6] | 10 | 9.8 | 14.9 | 21.2 | 8 | 1.8 | 7.5 |
| PH4-M6 | M6 × 1 | 3.9 [4] | 18.2 | 14.3 [14.2] | 6.3 [6.2] | 2.9 | 7.4 | ||||||
| PH4-01 | R1/8 | 8 | 27 | 23 | 12 | 15.4 | 22.2 | 14 | 2.8 | 21 | |||
| PH6-M5 | 6 | M5 × 0.8 | 3 [3.2] | 17.2 | 14.2 [14] | 7.4 [7.2] | 12.5 | 9.8 | 17 | 23.1 | 8 | 1.8 | 8.3 |
| PH6-M6 | M6 × 1 | 3.9 [4] | 18.2 | 14.3 [14.2] | 7.5 [7.4] | 3 | |||||||
| PH6-01 | R1/8 | 8 | 27 | 23 | 12 | 15.4 | 24.2 | 14 | 4.6 | 22 | |||
| PH6-02 | R1/4 | 11 | 31.5 | 25.5 | 13.5 | 19.6 | 26.8 | 17 | 4.3 | 36 | |||
| PH8-01 | 8 | R1/8 | 8 | 27 | 23 | 12.3 | 14.5 | 15.4 | 18.1 | 26.2 | 14 | 5.5 | 23 |
| PH8-02 | R1/4 | 11 | 31.5 | 25.5 | 13.5 | 19.6 | 28.2 | 17 | 6 | 38 | |||
| PH8-03 | R3/8 | 12 | 36 | 29.7 | 15.7 | 24.4 | 30.2 | 21 | 60 | ||||
| PH10-02 | 10 | R1/4 | 11 | 31.5 | 25.5 | 15 | 17.5 | 19.6 | 20.2 | 30.5 | 17 | 7.1 | 41 |
| PH10-03 | R3/8 | 12 | 36 | 29.7 | 15.7 | 18 | 24.4 | 32.5 | 21 | 8 | 63 | ||
| PH12-03 | 12 | R3/8 | 12 | 36 | 29.7 | 17.2 | 21 | 24.4 | 23.4 | 35.2 | 21 | 9.3 | 66 |
| PH12-04 | R1/2 | 13 | 40.2 | 32 | 16.5 | 30 | 38.2 | 24 | 10 | 97 | |||
| PH16-03 | 16 | R3/8 | 12 | 46.1 | 39.8 | 21.3 | 25 | 28 | 24.1 | 36.6 | 24 | 13 | 92 |
| PH16-04 | R1/2 | 15 | 48.3 | 40.1 | 21.6 | 105 | |||||||
| PH5/32-M5 | 5/32 | M5 × 0.8 | 3 [3.2] | 17.2 | 14.2 [14] | 6.2 [6] | 10 | 9.8 | 14.9 | 21.2 | 8 | 1.8 | 7.5 |
| PH5/32-01 | R1/8 | 8 | 27 | 23 | 12 | 15.4 | 22.2 | 14 | 2.8 | 21 | |||
| PH3/16-M5 | 3/16 | M5 × 0.8 | 3 [3.2] | 17.2 | 14.2 [14] | 7.4 [7.2] | 12.5 | 9.8 | 17.4 | 23.5 | 8 | 1.8 | 8.4 |
| PH3/16-01 | R1/8 | 8 | 27 | 23 | 12 | 15.4 | 24.6 | 14 | 4 | 21 | |||
| PH3/16-02 | R1/4 | 11 | 31.5 | 25.5 | 13.5 | 19.6 | 27.2 | 17 | 35 | ||||
| PH1/4-M5 | 1/4 | M5 × 0.8 | 3 [3.2] | 17.2 | 14.2 [14] | 7.4 [7.2] | 12.5 | 9.8 | 17 | 23.1 | 8 | 1.8 | 8.1 |
| PH1/4-01 | R1/8 | 8 | 27 | 23 | 12 | 15.4 | 24.2 | 14 | 4.6 | 22 | |||
| PH1/4-02 | R1/4 | 11 | 31.5 | 25.5 | 13.5 | 19.6 | 26.8 | 17 | 4.7 | 36 | |||
| PH5/16-01 | 5/16 | R1/8 | 8 | 27 | 23 | 12.3 | 14.5 | 15.4 | 18.1 | 26.2 | 14 | 5.5 | 23 |
| PH5/16-02 | R1/4 | 11 | 31.5 | 25.5 | 13.5 | 19.6 | 28.2 | 17 | 6 | 38 | |||
| PH5/16-03 | R3/8 | 12 | 36 | 29.7 | 15.7 | 24.4 | 30.2 | 21 | 60 | ||||
| PH3/8-02 | 3/8 | R1/4 | 11 | 31.5 | 25.5 | 15 | 17.5 | 19.6 | 20.2 | 30.5 | 17 | 7.1 | 41 |
| PH3/8-03 | R3/8 | 12 | 36 | 29.7 | 15.7 | 18 | 24.4 | 32.5 | 21 | 8 | 63 | ||
| PH1/2-03 | 1/2 | R3/8 | 12 | 36 | 29.7 | 17.2 | 21 | 24.4 | 23.7 | 35.5 | 21 | 9.3 | 65 |
| PH1/2-04 | R1/2 | 13 | 40.2 | 32 | 16.5 | 30 | 38.5 | 24 | 10 | 97 |
Unit: mm
| Usable Fluids | Air, water |
|---|---|
| Maximum Operating Pressure | 1.0 MPa |
| Operating Vacuum Pressure | -100 kPa |
| Operating Temperature Range | 0 to 60°C (no freezing) |
Specifications
| Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
|---|---|
| Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Compatible sizes (tube sizes)
| Metric Male Thread | M5 × 0.8, M6 × 1 |
|---|---|
| Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
| Metric Female Thread | M5 × 0.8 |
| Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Compatible sizes (thread sizes)

High performance and high quality
The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks.
Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required. By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.

Allows centralized piping
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.

A clean room packaging specification suitable for piping in a clean environment is available (optional).
The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6). We offer a clean washing specification suitable for various particle- and oil-averse production processes (optional setting for clean room packaging specification).
The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.