(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick connect fitting whose lock claw evenly grips the circumference of the tube.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin main body. (applicable to some products)
· A wide lineup of products.
· Allows centralized piping.
· Collet features good action to prevent sore fingertips even with frequent attachment and detachment. You can distinctly feel the pushing action in your fingers.
· The seal part uses an elastic sleeve with a unique shape that shuts out air leaks.
· The electroless nickel provides high corrosion resistance, and the black resin body makes dirt hard to see.
[Applications]
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
PE appearance
PE dimensional drawing
PE dimensional drawing
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Format | Tube Outer Diameter øD | øP | Tube End C | E | ød | T | F1 | F2 | B | Effective Cross-Sectional Area (mm2) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
PE4 | 4 | 10 | 14.9 | 16.9 | 3.2 | 10 | 6.5 | 13 | 16.9 | 5.3 | 7.5 |
PE6 | 6 | 13 | 17 | 20.05 | 3.2 | 13.5 | 8 | 16 | 20.1 | 12.5 | 11 |
PE8 | 8 | 15 | 18.1 | 22.2 | 3.2 | 15 | 9 | 18 | 22.2 | 20 | 16 |
PE10 | 10 | 17.5 | 19.6 | 25.2 | 4.2 | 17.5 | 12 | 24 | 25.2 | 35 | 25 |
PE12 | 12 | 21 | 22.9 | 28.4 | 4.2 | 21.7 | 14 | 28 | 28.2 | 59 | 36 |
PE16 | 16 | 25 | 24.1 | 33.1 | 4.2 | 25.6 | 12 | 24 | 33.1 | 89.8 | 44 |
PE1/4 | 1/4 | 13 | 17 | 20.05 | 3.2 | 13.5 | 8 | 16 | 20.1 | 12.5 | 11 |
PE5/16 | 5/16 | 15 | 18.1 | 22.2 | 3.2 | 15 | 9 | 18 | 22.2 | 20 | 16 |
PE3/8 | 3/8 | 17.5 | 20.2 | 25.2 | 4.2 | 17.5 | 12 | 24 | 25.2 | 35 | 25 |
After installation, you can change the take-off angle of the resin body.
Allows centralized piping.
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.
We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.
High performance and high quality
The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new.
Unique elastic sleeve design shuts out air leaks.
Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required.
By reducing the number of fittings used, you can reduce costs and space.
We offer a clean room packaging specification, which is suited to piping in a clean environment. (option)
The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6).
The seal part uses a unique elastic sleeve that shuts out air leaks.
When release ring has been pushed
Push the release ring to collapse and hide the lock claw.
Normal state
The lock claw evenly grips the circumference of the tube. Removal and refitting feels almost the same as the first insertion.
When you release your finger from the release ring, the fine ridges of the lock claw come into view.
Part Number |
---|
PE1/4 |
PE1/4W |
PE3/8 |
PE3/8W |
PE4 |
PE4W |
PE5/16 |
PE5/16W |
PE6 |
PE6C |
PE6W |
PE8 |
PE8W |
PE10 |
PE10W |
PE12 |
PE12W |
PE16 |
PE16W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Package Specifications | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.63 ฿ 87.77 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 6.35 | Regular Packaging Specifications | White | Black | - | ||
฿ 153.65 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 6.35 | Regular Packaging Specifications | White | Light Gray | - | ||
฿ 204.33 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini | 9.53 | Regular Packaging Specifications | White | Black | - | ||
฿ 209.81 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 9.53 | Regular Packaging Specifications | White | Light Gray | - | ||
฿ 168.00 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 4 | Regular Packaging Specifications | Black | Black | 290-9375 | ||
฿ 140.24 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini | 4 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
฿ 176.17 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 7.94 | Regular Packaging Specifications | White | Black | - | ||
฿ 176.17 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 7.94 | Regular Packaging Specifications | White | Light Gray | - | ||
฿ 170.00 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 6 | Regular Packaging Specifications | Black | Black | 290-9383 | ||
฿ 195.07 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini / Clean circumstance | 6 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
฿ 148.12 ฿ 84.16 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 6 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
฿ 192.00 | FITTING | 10 Piece(s) | 3 Day(s) | 10 | Standard/Mini | 8 | Regular Packaging Specifications | Black | Black | 290-9391 | ||
฿ 170.46 ฿ 110.99 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 8 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
฿ 215.53 | FITTING | 10 Piece(s) | 5 Day(s) | 10 | Standard/Mini | 10 | Regular Packaging Specifications | Black | Black | 290-9405 | ||
฿ 203.73 ฿ 110.36 | FITTING | 10 Piece(s) | Same day | - | Standard/Mini | 10 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
฿ 245.21 ฿ 162.11 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 12 | Regular Packaging Specifications | Black | Black | 290-9413 | ||
฿ 284.33 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini | 12 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
฿ 412.71 | FITTING | 1 Piece(s) | 1 Day(s) | 10 | Standard/Mini | 16 | Regular Packaging Specifications | Black | Black | 290-9421 | ||
฿ 460.78 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 16 | Regular Packaging Specifications | Light Gray | Light Gray | - |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Union, Equal Dia. | Union Tees | Operating Temperature(°C) | 0::60 |
How can we improve?
How can we improve?