(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick connect fitting whose lock claws evenly grip the circumference of the tube.
[Features]
· Quick connect fitting for general pneumatic piping.
· After installation, the take-off angle of the resin main body can be changed. (Some products)
· A wide lineup of products.
· Allows for centralized piping.
· The release ring features good action to prevent sore fingertips even with frequent attachment and detachment. You can distinctly feel the pushing action with your fingers.
· The seal part uses an elastic sleeve with a unique shape to shut out air leaks.
· The electroless nickel provides high corrosion-resistance, and the black resin body makes dirt hard to stand out.
[Features]
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
PU appearance
PU dimensional drawing
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Format | Tube Outer Diameter øD | B | øP | Tube End C | Orifice Diameter (ømm) | Mass (g) |
---|---|---|---|---|---|---|
PU4 | 4 | 30.8 | 10 | 14.9 | 2.8 | 4.7 |
PU6 | 6 | 34.9 | 12.5 | 17 | 4.3 | 6.5 |
PU8 | 8 | 37.8 | 14.5 | 18.1 | 7 | 9.4 |
PU10 | 10 | 41.4 | 17.5 | 20.2 | 9 | 16 |
PU12 | 12 | 47.8 | 21 | 23.4 | 11 | 22 |
PU16 | 16 | 49.4 | 25 | 24.1 | 13 | 26 |
PU5/32 | 5/32 | 30.8 | 10 | 14.9 | 2.8 | 4.7 |
PU3/16 | 3/16 | 35.7 | 12.5 | 17.4 | 3.3 | 6.7 |
PU1/4 | 1/4 | 34.9 | 12.5 | 17 | 5 | 6.4 |
PU5/16 | 5/16 | 37.8 | 14.5 | 18.1 | 7 | 9.4 |
PU3/8 | 3/8 | 41.4 | 17.5 | 20.2 | 9 | 16 |
PU1/2 | 1/2 | 48.4 | 21 | 23.7 | 11 | 21 |
PU5/8 | 5/8 | 49.4 | 25 | 24.1 | 13 | 26 |
Unit: mm
After installation, you can change the take-off angle of the resin body.
Allows centralized piping.
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.
We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.
The seal part uses a unique elastic sleeve that shuts out air leaks.
When release ring has been pushed
Push the release ring to collapse and hide the lock claw.
Normal state
The lock claw evenly grips the circumference of the tube. Removal and refitting feels almost the same as the first insertion.
When you release your finger from the release ring, the fine ridges of the lock claw come into view.
Part Number |
---|
PU1/2 |
PU1/2W |
PU1/4 |
PU1/4W |
PU3/8 |
PU4 |
PU4C |
PU4W |
PU5/8 |
PU5/16 |
PU6 |
PU6C |
PU6W |
PU8 |
PU8C |
PU8W |
PU10 |
PU10C |
PU10W |
PU12 |
PU12W |
PU16 |
PU16W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Package Specifications | Release Ring Color | Resin Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 209.59 ฿ 107.71 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 12.7 | Regular Packaging Specifications | White | Black | ||
฿ 157.52 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 12.7 | Regular Packaging Specifications | White | Light Gray | ||
฿ 124.72 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini | 6.35 | Regular Packaging Specifications | White | Black | ||
฿ 121.71 | FITTING | 10 Piece(s) | 15 Day(s) | - | Standard/Mini | 6.35 | Regular Packaging Specifications | White | Light Gray | ||
฿ 173.19 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini | 9.53 | Regular Packaging Specifications | White | Black | ||
฿ 130.00 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 4 | Regular Packaging Specifications | Black | Black | ||
฿ 159.93 ฿ 96.01 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini / Clean circumstance | 4 | Clean Room Packaging Specifications | Light blue | Light Gray | ||
฿ 164.90 ฿ 66.80 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 4 | Regular Packaging Specifications | Light Gray | Light Gray | ||
฿ 291.74 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 15.88 | Regular Packaging Specifications | White | Black | ||
฿ 134.83 | FITTING | 10 Piece(s) | 10 Day(s) | - | Standard/Mini | 7.94 | Regular Packaging Specifications | White | Black | ||
฿ 136.00 | FITTING | 10 Piece(s) | 5 Day(s) | 10 | Standard/Mini | 6 | Regular Packaging Specifications | Black | Black | ||
฿ 241.16 ฿ 86.02 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini / Clean circumstance | 6 | Clean Room Packaging Specifications | Light blue | Light Gray | ||
฿ 169.55 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini | 6 | Regular Packaging Specifications | Light Gray | Light Gray | ||
฿ 148.00 | FITTING | 10 Piece(s) | Same day | 10 | Standard/Mini | 8 | Regular Packaging Specifications | Black | Black | ||
฿ 184.09 ฿ 109.90 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini / Clean circumstance | 8 | Clean Room Packaging Specifications | Light blue | Light Gray | ||
฿ 184.65 ฿ 61.91 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 8 | Regular Packaging Specifications | Light Gray | Light Gray | ||
฿ 189.10 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 10 | Regular Packaging Specifications | Black | Black | ||
฿ 232.38 | FITTING | 10 Piece(s) | 3 Day(s) | - | Standard/Mini / Clean circumstance | 10 | Clean Room Packaging Specifications | Light blue | Light Gray | ||
฿ 168.05 ฿ 87.79 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 10 | Regular Packaging Specifications | Light Gray | Light Gray | ||
฿ 204.85 | FITTING | 1 Piece(s) | 1 Day(s) | 10 | Standard/Mini | 12 | Regular Packaging Specifications | Black | Black | ||
฿ 190.73 ฿ 118.46 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 12 | Regular Packaging Specifications | Light Gray | Light Gray | ||
฿ 243.59 | FITTING | 1 Piece(s) | 12 Day(s) | 10 | Standard/Mini | 16 | Regular Packaging Specifications | Black | Black | ||
฿ 276.09 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 16 | Regular Packaging Specifications | Light Gray | Light Gray |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Union, Equal Dia. | Union Straight | Operating Temperature(°C) | 0::60 |
How can we improve?
How can we improve?