1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

For General Piping, Tube Fitting, Wye Branch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 136.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The external appearance, shape, dimensions, etc., of some tube fitting models have been changed. Please refer to the product information for details.

Product Description

Quick connect fitting whose lock claw evenly grips the circumference of the tube.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin main body. (applicable to some products)
· A wide lineup of products. Enables centralized piping.
· Light gray specifications and cleanroom packaging specifications are also available as options.
· The cleanroom packaging specification uses fluorine-based grease.
· The product is washed with clean air and then packaged in a cleanroom (ISO class 6 equivalent).
· Collet features good action to prevent sore fingertips even with frequent attachment and detachment.
· The electroless nickel provides high corrosion resistance, and the black resin body makes dirt hard to see.
[Applications]
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.

Rich Variety

Appearance of PX

Appearance of PX

PX dimensional drawing

PX dimensional drawing

PX dimensional drawing

PX dimensional drawing

PX dimensional drawing

PX dimensional drawing

Specifications

Usable FluidsAir, water (see conditions*)
Maximum Operating Pressure1.0 MPa
Operating Vacuum Pressure-100 kPa
Operating Temperature Range0 to 60°C (no freezing)
  • *When the specified fluid is water, the following conditions must be observed.
  1. 1.When using water, make sure the surge pressure stays below the maximum operating pressure.
  2. 2.Tap water of the standard equivalent to the water supply in Japan can be used. Please inquire if you want to use other kinds of water.
  3. 3.Be sure to use an insert ring when using water.

Tube Size

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12, ø16
Inch Sizeø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8

Thread Size

Metric Male ThreadM5 × 0.8, M6 × 1
Taper Pipe Male ThreadR1/8, R1/4, R3/8, R1/2
Metric Female ThreadM5 × 0.8
Taper Pipe Female ThreadRc1/8, Rc1/4, Rc3/8, Rc1/2
After installation, you can change the take-off angle of the resin body.

After installation, you can change the take-off angle of the resin body.

Allows centralized piping.

Allows centralized piping.

The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.

We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.

We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.

High performance and high quality
The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new.
Unique elastic sleeve design shuts out air leaks.
Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required.
By reducing the number of fittings used, you can reduce costs and space.
We offer a clean room packaging specification, which is suited to piping in a clean environment. (option)
The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6).

The seal part uses a unique elastic sleeve that shuts out air leaks.

The seal part uses a unique elastic sleeve that shuts out air leaks.

When release ring has been pushed

When release ring has been pushed

Push the release ring to collapse and hide the lock claw.

Normal state

Normal state

The lock claw evenly grips the circumference of the tube. Removal and refitting feels almost the same as the first insertion.

When you release your finger from the release ring, the fine ridges of the lock claw come into view.

Part Number
PX1/2-02
PX1/2-03
PX1/2-04
PX1/4-01
PX1/4-02
PX1/4-03
PX3/8-01
PX3/8-02
PX3/8-03
PX3/8-04
PX3/16-01
PX3/16-02
PX4-01
PX4-01W
PX4-02
PX4-02W
PX4-M5
PX4-M5W
PX4-M6
PX5/16-01
PX5/16-02
PX5/16-03
PX5/32-01
PX5/32-02
PX6-01
PX6-01W
PX6-02
PX6-02W
PX6-03
PX6-03W
PX6-M5
PX6-M5W
PX6-M6
PX6-M6W
PX8-01
PX8-01W
PX8-02
PX8-02W
PX8-03
PX8-03W
PX10-01
PX10-02
PX10-02W
PX10-03
PX10-03W
PX10-04
PX10-04W
PX12-02
PX12-02W
PX12-03
PX12-04
PX16-03
PX16-04
PX16-04W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Orifice Dia
(mm)
Release Ring Color Resin Body Color Trusco Code Full Length
(mm)

฿ 237.69

FITTING 10 Piece(s) 9 Day(s) -12.7R1/47.5WhiteBlack-58.9

฿ 243.12

FITTING 10 Piece(s) 9 Day(s) -12.7R3/88.4WhiteBlack-60.9

฿ 251.75

FITTING 10 Piece(s) 15 Day(s) -12.7R1/28.4WhiteBlack-65

฿ 174.17

FITTING 10 Piece(s) 9 Day(s) -6.35R1/84.6WhiteBlack-41.3

฿ 192.01

FITTING 10 Piece(s) 9 Day(s) -6.35R1/45.2WhiteBlack-48.3

฿ 238.19

FITTING 10 Piece(s) 9 Day(s) -6.35R3/85.5WhiteBlack-51.3

฿ 202.72

FITTING 10 Piece(s) 9 Day(s) -9.53R1/86WhiteBlack-49.8

฿ 273.21

FITTING 10 Piece(s) 9 Day(s) -9.53R1/47.2WhiteBlack-53.6

฿ 296.50

FITTING 10 Piece(s) 9 Day(s) -9.53R3/87.4WhiteBlack-56.7

฿ 348.25

FITTING 10 Piece(s) 9 Day(s) -9.53R1/27.8WhiteBlack-60.2

฿ 148.60

FITTING 10 Piece(s) 9 Day(s) -4.76R1/83.3WhiteBlack-41.7

฿ 159.90

FITTING 10 Piece(s) 9 Day(s) -4.76R1/43.3WhiteBlack-48.7

฿ 141.76

FITTING 1 Piece(s) 14 Day(s) 104R1/83.1BlackBlack809-525738.4

฿ 150.86

FITTING 10 Piece(s) 9 Day(s) -4R1/83.1Light GrayLight Gray-38.4

฿ 148.55

FITTING 1 Piece(s) 12 Day(s) 104R1/43.3BlackBlack809-525843.4

฿ 169.93

FITTING 10 Piece(s) 9 Day(s) -4R1/43.3Light GrayLight Gray-43.4

฿ 155.17

FITTING 1 Piece(s) 19 Day(s) 104MM5×0.82.4BlackBlack809-525932.9

฿ 160.17

FITTING 10 Piece(s) 9 Day(s) -4MM5×0.82.4Light GrayLight Gray-32.9

฿ 145.95

FITTING 10 Piece(s) 9 Day(s) -4MM6×13BlackBlack-36.4

฿ 195.83

FITTING 10 Piece(s) 9 Day(s) -7.94R1/85.9WhiteBlack-46.1

฿ 210.57

FITTING 10 Piece(s) 9 Day(s) -7.94R1/46.2WhiteBlack-49.3

฿ 245.75

FITTING 10 Piece(s) 9 Day(s) -7.94R3/86.6WhiteBlack-52.5

฿ 136.80

FITTING 10 Piece(s) 9 Day(s) -3.97R1/83.1WhiteBlack-38.4

฿ 143.33

FITTING 10 Piece(s) 9 Day(s) -3.97R1/43.3WhiteBlack-43.4

฿ 153.82

FITTING 1 Piece(s) 1 Day(s) 106R1/84.2BlackBlack809-526041.3

฿ 168.38

FITTING 10 Piece(s) 9 Day(s) -6R1/84.2Light GrayLight Gray-41.3

฿ 160.47

FITTING 1 Piece(s) 12 Day(s) 106R1/44.8BlackBlack809-526148.3

฿ 185.33

FITTING 10 Piece(s) 9 Day(s) -6R1/44.8Light GrayLight Gray-48.3

฿ 350.48

FITTING 1 Piece(s) Available Same day 106R3/84.8BlackBlack809-526251.3

฿ 223.43

FITTING 10 Piece(s) 9 Day(s) -6R3/84.8Light GrayLight Gray-51.3

฿ 168.60

FITTING 1 Piece(s) 19 Day(s) 106MM5×0.82.4BlackBlack809-526338.3

฿ 179.82

FITTING 10 Piece(s) 9 Day(s) -6MM5×0.82.4Light GrayLight Gray-38.3

฿ 183.44

FITTING 10 Piece(s) 9 Day(s) -6MM6×13BlackBlack-39.3

฿ 183.44

FITTING 10 Piece(s) 9 Day(s) -6MM6×13Light GrayLight Gray-39.3

฿ 168.45

FITTING 1 Piece(s) 12 Day(s) 108R1/85.9BlackBlack809-526546.1

฿ 189.83

FITTING 10 Piece(s) 9 Day(s) -8R1/85.9Light GrayLight Gray-46.1

฿ 174.79

FITTING 1 Piece(s) Same day 108R1/46.2BlackBlack809-526649.3

฿ 203.76

FITTING 10 Piece(s) 9 Day(s) -8R1/46.2Light GrayLight Gray-49.3

฿ 185.20

FITTING 1 Piece(s) 12 Day(s) 108R3/86.6BlackBlack809-526752.5

฿ 232.52

FITTING 10 Piece(s) 9 Day(s) -8R3/86.6Light GrayLight Gray-52.5

฿ 189.48

FITTING 10 Piece(s) 9 Day(s) -10R1/86BlackBlack-49.8

฿ 211.28

FITTING 1 Piece(s) 12 Day(s) 1010R1/47.2BlackBlack809-524953.6

฿ 259.97

FITTING 10 Piece(s) 9 Day(s) -10R1/47.2Light GrayLight Gray-53.6

฿ 222.31

FITTING 1 Piece(s) 12 Day(s) 1010R3/87.4BlackBlack809-525056.7

฿ 283.26

FITTING 10 Piece(s) 9 Day(s) -10R3/87.4Light GrayLight Gray-56.7

฿ 245.38

FITTING 1 Piece(s) 10 Day(s) 1010R1/27.8BlackBlack809-525160.2

฿ 335.01

FITTING 10 Piece(s) 9 Day(s) -10R1/27.8Light GrayLight Gray-60.2

฿ 244.02

FITTING 1 Piece(s) 12 Day(s) 1012R1/47.5BlackBlack809-525258.6

฿ 321.37

FITTING 10 Piece(s) 9 Day(s) -12R1/47.5Light GrayLight Gray-58.6

฿ 249.60

FITTING 1 Piece(s) 12 Day(s) 1012R3/88.4BlackBlack809-525360.6

฿ 262.89

FITTING 1 Piece(s) 12 Day(s) 1012R1/28.3BlackBlack809-525464.7

฿ 624.99

FITTING 10 Piece(s) 9 Day(s) -16R3/811BlackBlack-69.8

฿ 515.43

FITTING 1 Piece(s) 3 Day(s) 1016R1/212.7BlackBlack809-525671.9

฿ 641.90

FITTING 10 Piece(s) 9 Day(s) -16R1/212.7Light GrayLight Gray-71.9

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Screw Mounting, Multipoint Branch Y Operating Temperature(°C) 0::60
Package Specifications Regular Packaging Specifications