for Chemicals, Tube Fitting Chemical Type Elbow

Caution
Product Description
A chemical type elbow fitting in the Tube Fitting Chemical Series that eliminates worries about rust or metal ions.
[Features]
· A one-touch fitting with a main body made from a PPS resin with excellent resistance to heat, flames (UL94V-0), and chemicals.
· All the parts used are designed to oil-proof specifications.
· Chemical specification fittings to meet the needs of a wide range of applications.
· The one-touch design makes tubes easy to attach and detach.
[Applications]
· Chemical, medical, pharmaceutical and food-related applications.
Specifications Of Chemical Type Tube Fitting For Chemicals - Elbow

Appearance of Chemical Type Tube Fitting For Chemicals - Elbow

Dimensional drawing
| Usable Fluids | Air, water (see conditions*), other (see conditions*) |
|---|---|
| Maximum Operating Pressure | 0.9 MPa (at 0 to 20°C) |
| Operating Vacuum Pressure | -100 kPa |
| Operating Temperature Range | 0 to 80°C (when NBR sealing rubber is used: 0 to 60°C) (no freezing) |
- *1. When the specified fluid is water or other chemicals, the following conditions must be observed.
- 1. When using water or other liquids, make sure the surge pressure stays below the maximum operating pressure.
- 2. Be sure to use an insert ring when using water or other liquids.
- 3. For chemicals, mixed gases, etc., compliance with the specifications may vary depending on usage conditions, so please check before using.
Structural Drawing

- Fitting body (PPS GF30%)
- O-ring (FKM)*
- C-ring (PPS GF30%)
- Screw body (PPS GF30%)
- Taper sleeve (PPS GF30%)
- Tube
- Collet (PPS GF30%)
- Taper bush (PPS GF30%)
- Elastic sleeve (FKM)*
- *Also supports EPDM and NBR as options.
Formats
| Format | Tube Outer Diameter φD | R | A | B | L | Tube End C | φP | E | Hex H | Effective Cross-Sectional Area (mm2) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| APL4-01 (4) (5) (6) | 4 | R1/8 | 8 | 23 | 24.3 | 18.9 | 10.5 | 22.2 | 10 | 4.5 | 3.4 |
| APL6-01 (4) (5) (6) | 6 | R1/8 | 8 | 25.5 | 27.8 | 20.8 | 12.5 | 24.8 | 12 | 10 | 5.2 |
| APL6-02 (4) (5) (6) | R1/4 | 11 | 29.5 | 29.7 | 14 | 6.4 | |||||
| APL6-03 (4) (5) (6) | R3/8 | 12 | 31.5 | 31.4 | 17 | 7.7 | |||||
| APL8-01 (4) (5) (6) | 8 | R1/8 | 8 | 27.5 | 30.8 | 22.3 | 14.5 | 27.3 | 14 | 20 | 6.7 |
| APL8-02 (4) (5) (6) | R1/4 | 11 | 31.5 | 32.7 | 20 | 7.7 | |||||
| APL8-03 (4) (5) (6) | R3/8 | 12 | 33.5 | 34.4 | 17 | 20 | 9.1 | ||||
| APL10-02 (4) (5) (6) | 10 | R1/4 | 11 | 33.5 | 36.4 | 25 | 17.8 | 31 | 17 | 34 | 11 |
| APL10-03 (4) (5) (6) | R3/8 | 12 | 35.5 | 38.1 | 13 | ||||||
| APL12-02 (4) (5) (6) | 12 | R1/4 | 11 | 37.5 | 42.5 | 28.4 | 22 | 35.9 | 22 | 38 | 18 |
| APL12-03 (4) (5) (6) | R3/8 | 12 | 39.5 | 44.2 | 45 | 19 | |||||
| APL12-04 (4) (5) (6) | R1/2 | 15 | 42.5 | 45.3 | 21 |
Units: mm
- *L dimensions are reference dimensions after tightening with screws.
- *For (4) in the order format, input -E (EPDM) or -N (NBR) only if you want to change the sealing rubber material.
- *For (5) in the order format, input -TP if you want the sealing tape specification.
- *For (6) in the order format, input -C if you want the clean room packaging specification.